(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 6:00 2/3/2025 sampai dengan 5:00 pada tanggal 3/3. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:00 2/3 to 5:00 (WIB) 3/3/2025. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Press Made Cart, Fixed Handle Type, Pin-Type 4-Wheel Brake Locking Type, Hand Brake

Press Made Cart, Fixed Handle Type, Pin-Type 4-Wheel Brake Locking Type, Hand Brake

Standard Unit Price:
16,921,693 IDR
Days to Ship :
Quote

[Features]
· Fully lockable thanks to a pin-type brake system.
· 4-wheel locking delivers extra safety.
· Hand brake type where forcible braking is applied when the handle is released.
[Applications]
· Work on slopes
· Work on crowded sites
· Work in stores or warehouses

Basic Specifications

  • Product Type
    Carry Carts
  • Uniform Load(kg)
    500
  • Main Body Material
    Made of Steel
  • Main body: option
    Body
  • Length(mm)
    1225
  • Width(mm)
    775
  • Height(mm)
    295
  • Handle Height(mm)
    885
  • Caster Diam.(mm)
    200
  • Main Body Specifications
    Finished product
  • Compatible Stoppers
    -
  • Trusco Code
    456-0795
  • Mass(g)
    48000
  • Specifications
    Fixed Handle Hand Brake 4-wheel Lock Swivel Casters and Fixed Casters, 2 pieces each
  • Caster Metal Parts
    Steel
  • Wheels
    Rubber
  • Material
    Main Body: Handle: Brake: Steel
  • Features
    Pin type break system for safe lock type construction. 4 wheel lock for safety. This product includes a forced hand break for when the hands are removed.
  • Amount Of Content
    1 unit
Part Number
Amount Of Content

Refine by

  • 1 unit
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
Quote
16,921,693 IDR

Part Number : 502HB-4
Days to Ship Quote
Standard Unit Price 16,921,693 IDR
Quantity 1 unit

Specificationtitle

  • Product Type
    Carry Carts
  • Uniform Load(kg)
    500
  • Main Body Material
    Made of Steel
  • Main body: option
    Body
  • Length(mm)
    1225
  • Width(mm)
    775
  • Height(mm)
    295
  • Handle Height(mm)
    885
  • Caster Diam.(mm)
    200
  • Main Body Specifications
    Finished product
  • Compatible Stoppers
    -
  • Trusco Code
    456-0795
  • Mass(g)
    48000
  • Specifications
    Fixed Handle Hand Brake 4-wheel Lock Swivel Casters and Fixed Casters, 2 pieces each
  • Caster Metal Parts
    Steel
  • Wheels
    Rubber
  • Material
    Main Body: Handle: Brake: Steel
  • Features
    Pin type break system for safe lock type construction. 4 wheel lock for safety. This product includes a forced hand break for when the hands are removed.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)