(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Bishamon BX Leveler (Spring adjustable)

Click this image to zoom it.

Move the mouse over the image to zoom

Bishamon BX Leveler (Spring adjustable)

Standard Unit Price:
23,000,462 IDR-
Days to Ship :
11 Day(s) or more

Spring type automatic lifting cart BX leveler.
[Features]
·Excellent durability thanks to the use of long-life, strong springs.
·It automatically raises and lowers and maintains the same height regardless of whether a load is picked up or loaded.
·It's portable, so you can move it wherever you need it.
·The spring pressure can be adjusted steplessly by turning the knob.
·A strong spring with a long life is used.
[Applications]
·It is used for stacking cargo and clearing work.

Part Number
Amount Of Content

Refine by

  • 1 unit
  • Clear
Product Type

Refine by

  • Moving Lifter
  • Clear
Uniform Load (kg)

Refine by

  • 100
  • 210
  • 400
  • Clear
Table height Minimum (mm)

Refine by

  • 262
  • 352
  • 374
  • Clear
Table dimensions Width (mm)

Refine by

  • 450
  • 500
  • 518
  • Clear
Table dimensions Length (mm)

Refine by

  • 700
  • 813
  • 1010
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
-
-
-
-
-
-
97 Day(s) or more
23,184,846 IDR

Part Number : ESX05
Days to Ship 97 Day(s) or more
Standard Unit Price 23,184,846 IDR

Specificationtitle

  • Product Type
    -
  • Uniform Load (kg)
    -
  • Table height Minimum (mm)
    -
  • Table dimensions Width (mm)
    -
  • Table dimensions Length (mm)
    -
  • Table height Maximum (mm)
    -
  • Stroke(mm)
    -
  • Wheel Diameter, D(mm)
    -
  • Load Setting(kg)
    -
  • Trusco Code
    -
  • Product type
    Mobile lifter
  • Handle
    Yes
  • Bellows
    No
  • Uniform load (kg)
    50
  • Table dimensions width (mm)
    450
  • Table dimensions length (mm)
    700
  • Table height minimum (mm)
    262
  • table height maximum (mm)
    659
  • Weight (g)
    38000.0
  • Trusco code
    131-4112
  • Material 1
    Main body: steel
  • Wheel Diameter (mm)
    100
  • Mass(kg)
    -
  • Features
    -
  • Specifications
    -
  • Intended Use
    -
  • Lifting Method
    -
  • Height adjustment method
    spring adjustable
  • Amount Of Content
    -
-
-
-
-
-
-
11 Day(s) or more
23,961,157 IDR

Part Number : ESX08
Days to Ship 11 Day(s) or more
Standard Unit Price 23,961,157 IDR

Specificationtitle

  • Product Type
    -
  • Uniform Load (kg)
    -
  • Table height Minimum (mm)
    -
  • Table dimensions Width (mm)
    -
  • Table dimensions Length (mm)
    -
  • Table height Maximum (mm)
    -
  • Stroke(mm)
    -
  • Wheel Diameter, D(mm)
    -
  • Load Setting(kg)
    -
  • Trusco Code
    -
  • Product type
    Mobile lifter
  • Handle
    Yes
  • Bellows
    No
  • Uniform load (kg)
    80
  • Table dimensions width (mm)
    450
  • Table dimensions length (mm)
    700
  • Table height minimum (mm)
    262
  • table height maximum (mm)
    650
  • Weight (g)
    38000.0
  • Trusco code
    133-7853
  • Material 1
    Main unit: Steel wheels: Rubber
  • Wheel Diameter (mm)
    100
  • Mass(kg)
    -
  • Features
    -
  • Specifications
    -
  • Intended Use
    -
  • Lifting Method
    -
  • Height adjustment method
    spring adjustable
  • Amount Of Content
    -
1 unit
Moving Lifter
100
262
450
700
Quote
23,000,462 IDR

Part Number : ESX10
Days to Ship Quote
Standard Unit Price 23,000,462 IDR
Quantity 1 unit

Specificationtitle

  • Product Type
    Moving Lifter
  • Uniform Load (kg)
    100
  • Table height Minimum (mm)
    262
  • Table dimensions Width (mm)
    450
  • Table dimensions Length (mm)
    700
  • Table height Maximum (mm)
    659
  • Stroke(mm)
    397
  • Wheel Diameter, D(mm)
    100 (Rubber)
  • Load Setting(kg)
    30~100
  • Trusco Code
    460-4920
  • Product type
    -
  • Handle
    -
  • Bellows
    -
  • Uniform load (kg)
    -
  • Table dimensions width (mm)
    -
  • Table dimensions length (mm)
    -
  • Table height minimum (mm)
    -
  • table height maximum (mm)
    -
  • Weight (g)
    -
  • Trusco code
    -
  • Material 1
    -
  • Wheel Diameter (mm)
    -
  • Mass(kg)
    38
  • Features
    By setting the spring pressure, the same height is automatically maintained, both the load is applied and removed, which will help to improve your work posture. The spring pressure is continuously adjustable. Because it's portable, it can be moved to where it's needed.
  • Specifications
    Swivel Casters and Swivel Casters with Stopper, 1 Piece Each, Fixed Casters 2 Pieces
  • Intended Use
    Used for machining, assembly work, and as a workbench leveler for supplying parts.
  • Lifting Method
    Spring pressure
  • Height adjustment method
    -
1 unit
Moving Lifter
210
352
500
813
Quote
23,963,077 IDR

Part Number : ESX21
Days to Ship Quote
Standard Unit Price 23,963,077 IDR
Quantity 1 unit

Specificationtitle

  • Product Type
    Moving Lifter
  • Uniform Load (kg)
    210
  • Table height Minimum (mm)
    352
  • Table dimensions Width (mm)
    500
  • Table dimensions Length (mm)
    813
  • Table height Maximum (mm)
    772
  • Stroke(mm)
    420
  • Wheel Diameter, D(mm)
    100 (Rubber)
  • Load Setting(kg)
    80~210
  • Trusco Code
    460-4938
  • Product type
    -
  • Handle
    -
  • Bellows
    -
  • Uniform load (kg)
    -
  • Table dimensions width (mm)
    -
  • Table dimensions length (mm)
    -
  • Table height minimum (mm)
    -
  • table height maximum (mm)
    -
  • Weight (g)
    -
  • Trusco code
    -
  • Material 1
    -
  • Wheel Diameter (mm)
    -
  • Mass(kg)
    62.5
  • Features
    By setting the spring pressure, the same height is automatically maintained, both the load is applied and removed, which will help to improve your work posture. The spring pressure is continuously adjustable. Because it's portable, it can be moved to where it's needed.
  • Specifications
    Swivel Casters and Swivel Casters with Stopper, 1 Piece Each, Fixed Casters 2 Pieces
  • Intended Use
    Used for machining, assembly work, and as a workbench leveler for supplying parts.
  • Lifting Method
    Spring pressure
  • Height adjustment method
    -
1 unit
Moving Lifter
400
374
518
1010
Quote
40,564,000 IDR

Part Number : ESX40
Days to Ship Quote
Standard Unit Price 40,564,000 IDR
Quantity 1 unit

Specificationtitle

  • Product Type
    Moving Lifter
  • Uniform Load (kg)
    400
  • Table height Minimum (mm)
    374
  • Table dimensions Width (mm)
    518
  • Table dimensions Length (mm)
    1010
  • Table height Maximum (mm)
    794
  • Stroke(mm)
    420
  • Wheel Diameter, D(mm)
    125 (Urethane)
  • Load Setting(kg)
    100~400
  • Trusco Code
    460-4946
  • Product type
    -
  • Handle
    -
  • Bellows
    -
  • Uniform load (kg)
    -
  • Table dimensions width (mm)
    -
  • Table dimensions length (mm)
    -
  • Table height minimum (mm)
    -
  • table height maximum (mm)
    -
  • Weight (g)
    -
  • Trusco code
    -
  • Material 1
    -
  • Wheel Diameter (mm)
    -
  • Mass(kg)
    104
  • Features
    By setting the spring pressure, the same height is automatically maintained, both the load is applied and removed, which will help to improve your work posture. The spring pressure is continuously adjustable. Because it's portable, it can be moved to where it's needed.
  • Specifications
    Swivel Casters and Swivel Casters with Stopper, 1 Piece Each, Fixed Casters 2 Pieces
  • Intended Use
    Used for machining, assembly work, and as a workbench leveler for supplying parts.
  • Lifting Method
    Spring pressure
  • Height adjustment method
    -
-
-
-
-
-
-
11 Day(s) or more
47,862,500 IDR

Part Number : ESX60
Days to Ship 11 Day(s) or more
Standard Unit Price 47,862,500 IDR

Specificationtitle

  • Product Type
    -
  • Uniform Load (kg)
    -
  • Table height Minimum (mm)
    -
  • Table dimensions Width (mm)
    -
  • Table dimensions Length (mm)
    -
  • Table height Maximum (mm)
    -
  • Stroke(mm)
    -
  • Wheel Diameter, D(mm)
    -
  • Load Setting(kg)
    -
  • Trusco Code
    -
  • Product type
    Mobile lifter
  • Handle
    Yes
  • Bellows
    No
  • Uniform load (kg)
    600
  • Table dimensions width (mm)
    518
  • Table dimensions length (mm)
    1010
  • Table height minimum (mm)
    394
  • table height maximum (mm)
    814
  • Weight (g)
    115000.0
  • Trusco code
    131-4116
  • Material 1
    Main unit: Steel wheels: Urethane
  • Wheel Diameter (mm)
    150
  • Mass(kg)
    -
  • Features
    -
  • Specifications
    -
  • Intended Use
    -
  • Lifting Method
    -
  • Height adjustment method
    spring adjustable
  • Amount Of Content
    -