(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Stainless Steel Wagon (SUS304 / 3-Direction Spill-Stopper-Attached)

Click this image to zoom it.

Move the mouse over the image to zoom

Stainless Steel Wagon (SUS304 / 3-Direction Spill-Stopper-Attached)

Standard Unit Price:
12,216,924 IDR-
Days to Ship :
Quote

[Features]
· A welded structure with durability.
· Featuring spill guards in three directions.
· Low noise casters are used.

Basic Specifications

  • Height(mm)
    836
  • Maximum Load(kg/unit)
    50
  • Load Capacity Per Shelf(kg/rack)
    20
  • Number of Racks(Rack)
    3
  • Supporting Post Diameter(mm)
    25
  • Features
    Welded structure provides durability. There is a spill stop in three directions. The caster uses a super-quiet caster.
  • Specification Shelf Plate
    3 Way Shelf With Spill Preventer
  • Specification Shelf Plate Adjustment Pitch
    Fixation (Welding Assembly)
  • Specification Anti-Spill Height(mm)
    30
  • Specification Caster
    Swivel Type 100 mm (4 Pieces)
  • Body
    Stainless Steel (SUS304)
  • Caster Metal Parts
    Steel
  • Wheels
    Rubber
  • Amount Of Content
    1 unit
Part Number
Amount Of Content

Refine by

  • 1 unit
  • Clear
Frontage(mm)

Refine by

  • 600
  • 750
  • 900
  • Clear
Depth(mm)

Refine by

  • 450
  • 600
  • Clear
Trusco Code

Refine by

  • 467-6122
  • 467-6114
  • 467-6106
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
600
450
467-6106
Quote
12,216,924 IDR

Part Number : SUS-202A
Days to Ship Quote
Standard Unit Price 12,216,924 IDR
Quantity 1 unit

Specificationtitle

  • Frontage(mm)
    600
  • Depth(mm)
    450
  • Height(mm)
    836
  • Maximum Load(kg/unit)
    50
  • Load Capacity Per Shelf(kg/rack)
    20
  • Number of Racks(Rack)
    3
  • Supporting Post Diameter(mm)
    25
  • Trusco Code
    467-6106
  • Mass(g)
    14900
  • Features
    Welded structure provides durability. There is a spill stop in three directions. The caster uses a super-quiet caster.
  • Specification Shelf Plate
    3 Way Shelf With Spill Preventer
  • Specification Shelf Plate Adjustment Pitch
    Fixation (Welding Assembly)
  • Specification Anti-Spill Height(mm)
    30
  • Specification Caster
    Swivel Type 100 mm (4 Pieces)
  • Body
    Stainless Steel (SUS304)
  • Caster Metal Parts
    Steel
  • Wheels
    Rubber
1 unit
750
450
467-6114
Quote
13,075,385 IDR

Part Number : SUS-202B
Days to Ship Quote
Standard Unit Price 13,075,385 IDR
Quantity 1 unit

Specificationtitle

  • Frontage(mm)
    750
  • Depth(mm)
    450
  • Height(mm)
    836
  • Maximum Load(kg/unit)
    50
  • Load Capacity Per Shelf(kg/rack)
    20
  • Number of Racks(Rack)
    3
  • Supporting Post Diameter(mm)
    25
  • Trusco Code
    467-6114
  • Mass(g)
    17000
  • Features
    Welded structure provides durability. There is a spill stop in three directions. The caster uses a super-quiet caster.
  • Specification Shelf Plate
    3 Way Shelf With Spill Preventer
  • Specification Shelf Plate Adjustment Pitch
    Fixation (Welding Assembly)
  • Specification Anti-Spill Height(mm)
    30
  • Specification Caster
    Swivel Type 100 mm (4 Pieces)
  • Body
    Stainless Steel (SUS304)
  • Caster Metal Parts
    Steel
  • Wheels
    Rubber
1 unit
900
600
467-6122
Quote
18,232,308 IDR

Part Number : SUS-202C
Days to Ship Quote
Standard Unit Price 18,232,308 IDR
Quantity 1 unit

Specificationtitle

  • Frontage(mm)
    900
  • Depth(mm)
    600
  • Height(mm)
    836
  • Maximum Load(kg/unit)
    50
  • Load Capacity Per Shelf(kg/rack)
    20
  • Number of Racks(Rack)
    3
  • Supporting Post Diameter(mm)
    25
  • Trusco Code
    467-6122
  • Mass(g)
    23600
  • Features
    Welded structure provides durability. There is a spill stop in three directions. The caster uses a super-quiet caster.
  • Specification Shelf Plate
    3 Way Shelf With Spill Preventer
  • Specification Shelf Plate Adjustment Pitch
    Fixation (Welding Assembly)
  • Specification Anti-Spill Height(mm)
    30
  • Specification Caster
    Swivel Type 100 mm (4 Pieces)
  • Body
    Stainless Steel (SUS304)
  • Caster Metal Parts
    Steel
  • Wheels
    Rubber

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)