(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Universal Cart

Click this image to zoom it.

Move the mouse over the image to zoom

Universal Cart

Standard Unit Price:
10,749,231 IDR-
Days to Ship :
Quote

[Features]
· A rust-proof product in which the chrome plating of the mesh rack has received an antibacterial clear coating.
· Because both sides feature handles at the top, it can be used for a wide range of applications.
[Applications]
· Item transport in factories.

Basic Specifications

  • Number of Racks(Rack)
    3
  • Load Capacity Per Shelf(kg/rack)
    60
  • Supporting Post Diameter(mm)
    25.4
  • Features
    The mesh shelf is an anti-rust product that is chrome plated and antibacterial clear coated. Double-sleeve top handle type allows it to be used for a wide range of applications.
  • Specification Shelf Plate
    Mesh Rack Plate
  • Specification Shelf Plate Adjustment Pitch(mm)
    25.4
  • Mesh Shelf Type
    Steel (Chrome Plated Antimicrobial Clear Coating)
  • Pole Side Handle
    Stainless Steel (SUS304)
  • Wheels
    Elastomer Resin
  • Internal capacity
    1 unit
Part Number
Internal capacity

Refine by

  • 1 unit
  • Clear
Frontage(mm)

Refine by

  • 758
  • 910
  • 1062
  • Clear
Depth(mm)

Refine by

  • 460
  • 613
  • Clear
Height(mm)

Refine by

  • 963
  • 1072
  • Clear
Maximum Capacity(kg/unit)

Refine by

  • 192
  • 200
  • Clear
Type Details

Refine by

  • Height 963 mm
  • Height 1072 mm
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
758
460
1072
200
Height 1072 mm
Quote
11,829,231 IDR

Part Number : NBKA
Days to Ship Quote
Standard Unit Price 11,829,231 IDR
Quantity 1 unit

Specificationtitle

  • Frontage(mm)
    758
  • Depth(mm)
    460
  • Height(mm)
    1072
  • Maximum Capacity(kg/unit)
    200
  • Type Details
    Height 1072 mm
  • Number of Racks(Rack)
    3
  • Load Capacity Per Shelf(kg/rack)
    60
  • Supporting Post Diameter(mm)
    25.4
  • Trusco Code
    456-4472
  • Mass(g)
    16600
  • Features
    The mesh shelf is an anti-rust product that is chrome plated and antibacterial clear coated. Double-sleeve top handle type allows it to be used for a wide range of applications.
  • Specification Shelf Plate
    Mesh Rack Plate
  • Specification Shelf Plate Adjustment Pitch(mm)
    25.4
  • Specification Caster
    Swivel Type 125 mm (2 Pieces) Swivel Type (With Stopper) 125 mm (2 Pieces)
  • Mesh Shelf Type
    Steel (Chrome Plated Antimicrobial Clear Coating)
  • Pole Side Handle
    Stainless Steel (SUS304)
  • Caster Metal Parts
    Resin
  • Wheels
    Elastomer Resin
1 unit
758
460
963
192
Height 963 mm
Quote
10,749,231 IDR

Part Number : NBKA-S
Days to Ship Quote
Standard Unit Price 10,749,231 IDR
Quantity 1 unit

Specificationtitle

  • Frontage(mm)
    758
  • Depth(mm)
    460
  • Height(mm)
    963
  • Maximum Capacity(kg/unit)
    192
  • Type Details
    Height 963 mm
  • Number of Racks(Rack)
    3
  • Load Capacity Per Shelf(kg/rack)
    60
  • Supporting Post Diameter(mm)
    25.4
  • Trusco Code
    456-4481
  • Mass(g)
    16200
  • Features
    The mesh shelf is an anti-rust product that is chrome plated and antibacterial clear coated. Double-sleeve top handle type allows it to be used for a wide range of applications.
  • Specification Shelf Plate
    Mesh Rack Plate
  • Specification Shelf Plate Adjustment Pitch(mm)
    25.4
  • Specification Caster
    Swivel Type 100 mm (2 Pieces) Swivel Type (With Stopper) 100 mm (2 Pieces)
  • Mesh Shelf Type
    Steel (Chrome Plated Antimicrobial Clear Coating)
  • Pole Side Handle
    Stainless Steel (SUS304)
  • Caster Metal Parts
    Steel Fitting
  • Wheels
    Elastomer Resin
1 unit
910
460
1072
200
Height 1072 mm
Quote
12,423,077 IDR

Part Number : NBKB
Days to Ship Quote
Standard Unit Price 12,423,077 IDR
Quantity 1 unit

Specificationtitle

  • Frontage(mm)
    910
  • Depth(mm)
    460
  • Height(mm)
    1072
  • Maximum Capacity(kg/unit)
    200
  • Type Details
    Height 1072 mm
  • Number of Racks(Rack)
    3
  • Load Capacity Per Shelf(kg/rack)
    60
  • Supporting Post Diameter(mm)
    25.4
  • Trusco Code
    456-4499
  • Mass(g)
    18400
  • Features
    The mesh shelf is an anti-rust product that is chrome plated and antibacterial clear coated. Double-sleeve top handle type allows it to be used for a wide range of applications.
  • Specification Shelf Plate
    Mesh Rack Plate
  • Specification Shelf Plate Adjustment Pitch(mm)
    25.4
  • Specification Caster
    Swivel Type 125 mm (2 Pieces) Swivel Type (With Stopper) 125 mm (2 Pieces)
  • Mesh Shelf Type
    Steel (Chrome Plated Antimicrobial Clear Coating)
  • Pole Side Handle
    Stainless Steel (SUS304)
  • Caster Metal Parts
    Resin
  • Wheels
    Elastomer Resin
1 unit
910
460
963
192
Height 963 mm
Quote
11,343,077 IDR

Part Number : NBKB-S
Days to Ship Quote
Standard Unit Price 11,343,077 IDR
Quantity 1 unit

Specificationtitle

  • Frontage(mm)
    910
  • Depth(mm)
    460
  • Height(mm)
    963
  • Maximum Capacity(kg/unit)
    192
  • Type Details
    Height 963 mm
  • Number of Racks(Rack)
    3
  • Load Capacity Per Shelf(kg/rack)
    60
  • Supporting Post Diameter(mm)
    25.4
  • Trusco Code
    456-4502
  • Mass(g)
    18000
  • Features
    The mesh shelf is an anti-rust product that is chrome plated and antibacterial clear coated. Double-sleeve top handle type allows it to be used for a wide range of applications.
  • Specification Shelf Plate
    Mesh Rack Plate
  • Specification Shelf Plate Adjustment Pitch(mm)
    25.4
  • Specification Caster
    Swivel Type 100 mm (2 Pieces) Swivel Type (With Stopper) 100 mm (2 Pieces)
  • Mesh Shelf Type
    Steel (Chrome Plated Antimicrobial Clear Coating)
  • Pole Side Handle
    Stainless Steel (SUS304)
  • Caster Metal Parts
    Steel Fitting
  • Wheels
    Elastomer Resin
1 unit
1062
460
1072
200
Height 1072 mm
Quote
12,855,385 IDR

Part Number : NBKC
Days to Ship Quote
Standard Unit Price 12,855,385 IDR
Quantity 1 unit

Specificationtitle

  • Frontage(mm)
    1062
  • Depth(mm)
    460
  • Height(mm)
    1072
  • Maximum Capacity(kg/unit)
    200
  • Type Details
    Height 1072 mm
  • Number of Racks(Rack)
    3
  • Load Capacity Per Shelf(kg/rack)
    60
  • Supporting Post Diameter(mm)
    25.4
  • Trusco Code
    456-4511
  • Mass(g)
    20200
  • Features
    The mesh shelf is an anti-rust product that is chrome plated and antibacterial clear coated. Double-sleeve top handle type allows it to be used for a wide range of applications.
  • Specification Shelf Plate
    Mesh Rack Plate
  • Specification Shelf Plate Adjustment Pitch(mm)
    25.4
  • Specification Caster
    Swivel Type 125 mm (2 Pieces) Swivel Type (With Stopper) 125 mm (2 Pieces)
  • Mesh Shelf Type
    Steel (Chrome Plated Antimicrobial Clear Coating)
  • Pole Side Handle
    Stainless Steel (SUS304)
  • Caster Metal Parts
    Resin
  • Wheels
    Elastomer Resin
1 unit
1062
460
963
192
Height 963 mm
Quote
11,775,385 IDR

Part Number : NBKC-S
Days to Ship Quote
Standard Unit Price 11,775,385 IDR
Quantity 1 unit

Specificationtitle

  • Frontage(mm)
    1062
  • Depth(mm)
    460
  • Height(mm)
    963
  • Maximum Capacity(kg/unit)
    192
  • Type Details
    Height 963 mm
  • Number of Racks(Rack)
    3
  • Load Capacity Per Shelf(kg/rack)
    60
  • Supporting Post Diameter(mm)
    25.4
  • Trusco Code
    456-4529
  • Mass(g)
    19800
  • Features
    The mesh shelf is an anti-rust product that is chrome plated and antibacterial clear coated. Double-sleeve top handle type allows it to be used for a wide range of applications.
  • Specification Shelf Plate
    Mesh Rack Plate
  • Specification Shelf Plate Adjustment Pitch(mm)
    25.4
  • Specification Caster
    Swivel Type 100 mm (2 Pieces) Swivel Type (With Stopper) 100 mm (2 Pieces)
  • Mesh Shelf Type
    Steel (Chrome Plated Antimicrobial Clear Coating)
  • Pole Side Handle
    Stainless Steel (SUS304)
  • Caster Metal Parts
    Steel Fitting
  • Wheels
    Elastomer Resin
1 unit
910
613
1072
200
Height 1072 mm
Quote
14,332,308 IDR

Part Number : NBKE
Days to Ship Quote
Standard Unit Price 14,332,308 IDR
Quantity 1 unit

Specificationtitle

  • Frontage(mm)
    910
  • Depth(mm)
    613
  • Height(mm)
    1072
  • Maximum Capacity(kg/unit)
    200
  • Type Details
    Height 1072 mm
  • Number of Racks(Rack)
    3
  • Load Capacity Per Shelf(kg/rack)
    60
  • Supporting Post Diameter(mm)
    25.4
  • Trusco Code
    456-4537
  • Mass(g)
    23400
  • Features
    The mesh shelf is an anti-rust product that is chrome plated and antibacterial clear coated. Double-sleeve top handle type allows it to be used for a wide range of applications.
  • Specification Shelf Plate
    Mesh Rack Plate
  • Specification Shelf Plate Adjustment Pitch(mm)
    25.4
  • Specification Caster
    Swivel Type 125 mm (2 Pieces) Swivel Type (With Stopper) 125 mm (2 Pieces)
  • Mesh Shelf Type
    Steel (Chrome Plated Antimicrobial Clear Coating)
  • Pole Side Handle
    Stainless Steel (SUS304)
  • Caster Metal Parts
    Resin
  • Wheels
    Elastomer Resin
1 unit
910
613
963
192
Height 963 mm
Quote
13,252,308 IDR

Part Number : NBKE-S
Days to Ship Quote
Standard Unit Price 13,252,308 IDR
Quantity 1 unit

Specificationtitle

  • Frontage(mm)
    910
  • Depth(mm)
    613
  • Height(mm)
    963
  • Maximum Capacity(kg/unit)
    192
  • Type Details
    Height 963 mm
  • Number of Racks(Rack)
    3
  • Load Capacity Per Shelf(kg/rack)
    60
  • Supporting Post Diameter(mm)
    25.4
  • Trusco Code
    456-4545
  • Mass(g)
    23000
  • Features
    The mesh shelf is an anti-rust product that is chrome plated and antibacterial clear coated. Double-sleeve top handle type allows it to be used for a wide range of applications.
  • Specification Shelf Plate
    Mesh Rack Plate
  • Specification Shelf Plate Adjustment Pitch(mm)
    25.4
  • Specification Caster
    Swivel Type 100 mm (2 Pieces) Swivel Type (With Stopper) 100 mm (2 Pieces)
  • Mesh Shelf Type
    Steel (Chrome Plated Antimicrobial Clear Coating)
  • Pole Side Handle
    Stainless Steel (SUS304)
  • Caster Metal Parts
    Steel Fitting
  • Wheels
    Elastomer Resin
1 unit
1062
613
1072
200
Height 1072 mm
Quote
15,087,693 IDR

Part Number : NBKF
Days to Ship Quote
Standard Unit Price 15,087,693 IDR
Quantity 1 unit

Specificationtitle

  • Frontage(mm)
    1062
  • Depth(mm)
    613
  • Height(mm)
    1072
  • Maximum Capacity(kg/unit)
    200
  • Type Details
    Height 1072 mm
  • Number of Racks(Rack)
    3
  • Load Capacity Per Shelf(kg/rack)
    60
  • Supporting Post Diameter(mm)
    25.4
  • Trusco Code
    456-4553
  • Mass(g)
    25800
  • Features
    The mesh shelf is an anti-rust product that is chrome plated and antibacterial clear coated. Double-sleeve top handle type allows it to be used for a wide range of applications.
  • Specification Shelf Plate
    Mesh Rack Plate
  • Specification Shelf Plate Adjustment Pitch(mm)
    25.4
  • Specification Caster
    Swivel Type 125 mm (2 Pieces) Swivel Type (With Stopper) 125 mm (2 Pieces)
  • Mesh Shelf Type
    Steel (Chrome Plated Antimicrobial Clear Coating)
  • Pole Side Handle
    Stainless Steel (SUS304)
  • Caster Metal Parts
    Resin
  • Wheels
    Elastomer Resin
1 unit
1062
613
963
192
Height 963 mm
Quote
14,007,693 IDR

Part Number : NBKF-S
Days to Ship Quote
Standard Unit Price 14,007,693 IDR
Quantity 1 unit

Specificationtitle

  • Frontage(mm)
    1062
  • Depth(mm)
    613
  • Height(mm)
    963
  • Maximum Capacity(kg/unit)
    192
  • Type Details
    Height 963 mm
  • Number of Racks(Rack)
    3
  • Load Capacity Per Shelf(kg/rack)
    60
  • Supporting Post Diameter(mm)
    25.4
  • Trusco Code
    456-4561
  • Mass(g)
    25400
  • Features
    The mesh shelf is an anti-rust product that is chrome plated and antibacterial clear coated. Double-sleeve top handle type allows it to be used for a wide range of applications.
  • Specification Shelf Plate
    Mesh Rack Plate
  • Specification Shelf Plate Adjustment Pitch(mm)
    25.4
  • Specification Caster
    Swivel Type 100 mm (2 Pieces) Swivel Type (With Stopper) 100 mm (2 Pieces)
  • Mesh Shelf Type
    Steel (Chrome Plated Antimicrobial Clear Coating)
  • Pole Side Handle
    Stainless Steel (SUS304)
  • Caster Metal Parts
    Steel Fitting
  • Wheels
    Elastomer Resin

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)