(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Working Cart (SUS430)

Click this image to zoom it.

Move the mouse over the image to zoom

Working Cart (SUS430)

Standard Unit Price:
9,092,308 IDR-
Days to Ship :
Quote

[Features]
· Featuring a simple shape with no handle, it has a conveniently small turn radius.
[Applications]
· Item transport in factories.
· Simple work bench.

Basic Specifications

  • Number of Racks(Rack)
    2
  • Load Capacity Per Shelf(kg/rack)
    90
  • Supporting Post Diameter(mm)
    25.4
  • Features
    The simple, handle-less shape is convenient for small rotations.
  • Specification Shelf Plate
    Horizontal Shelf (1), Mesh Shelf (1)
  • Specification Shelf Plate Adjustment Pitch(mm)
    25.4
  • Flat Shelf Board
    Stainless Steel (SUS430)
  • Mesh Shelf Type
    Steel (Chrome Plated Antimicrobial Clear Coating)
  • Pole
    Stainless Steel (SUS304)
  • Wheels
    Elastomer
  • Internal capacity
    1 unit
Part Number
Internal capacity

Refine by

  • 1 unit
  • Clear
Frontage(mm)

Refine by

  • 759
  • 911
  • 1213
  • Clear
Depth(mm)

Refine by

  • 461
  • 614
  • Clear
Height(mm)

Refine by

  • 815
  • 923
  • Clear
Maximum Capacity(kg/unit)

Refine by

  • 192
  • 200
  • Clear
Type Details

Refine by

  • Height 815 mm
  • Height 923 mm
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
759
461
923
200
Height 923 mm
Quote
10,381,539 IDR

Part Number : NWT1A
Days to Ship Quote
Standard Unit Price 10,381,539 IDR
Quantity 1 unit

Specificationtitle

  • Frontage(mm)
    759
  • Depth(mm)
    461
  • Height(mm)
    923
  • Maximum Capacity(kg/unit)
    200
  • Type Details
    Height 923 mm
  • Number of Racks(Rack)
    2
  • Load Capacity Per Shelf(kg/rack)
    90
  • Supporting Post Diameter(mm)
    25.4
  • Trusco Code
    456-4839
  • Mass(g)
    13900
  • Features
    The simple, handle-less shape is convenient for small rotations.
  • Specification Shelf Plate
    Horizontal Shelf (1), Mesh Shelf (1)
  • Specification Shelf Plate Adjustment Pitch(mm)
    25.4
  • Specification Caster
    Swivel Type 125 mm (2 Pieces) Swivel Type (With Stopper) 125 mm (2 Pieces)
  • Flat Shelf Board
    Stainless Steel (SUS430)
  • Mesh Shelf Type
    Steel (Chrome Plated Antimicrobial Clear Coating)
  • Pole
    Stainless Steel (SUS304)
  • Caster Metal Parts
    Resin
  • Wheels
    Elastomer
1 unit
759
461
815
192
Height 815 mm
Quote
9,092,308 IDR

Part Number : NWT1A-S
Days to Ship Quote
Standard Unit Price 9,092,308 IDR
Quantity 1 unit

Specificationtitle

  • Frontage(mm)
    759
  • Depth(mm)
    461
  • Height(mm)
    815
  • Maximum Capacity(kg/unit)
    192
  • Type Details
    Height 815 mm
  • Number of Racks(Rack)
    2
  • Load Capacity Per Shelf(kg/rack)
    90
  • Supporting Post Diameter(mm)
    25.4
  • Trusco Code
    456-4847
  • Mass(g)
    13500
  • Features
    The simple, handle-less shape is convenient for small rotations.
  • Specification Shelf Plate
    Horizontal Shelf (1), Mesh Shelf (1)
  • Specification Shelf Plate Adjustment Pitch(mm)
    25.4
  • Specification Caster
    Swivel Type 100 mm (2 Pieces) Swivel Type (With Stopper) 100 mm (2 Pieces)
  • Flat Shelf Board
    Stainless Steel (SUS430)
  • Mesh Shelf Type
    Steel (Chrome Plated Antimicrobial Clear Coating)
  • Pole
    Stainless Steel (SUS304)
  • Caster Metal Parts
    Steel
  • Wheels
    Elastomer
1 unit
911
461
923
200
Height 923 mm
Quote
10,879,231 IDR

Part Number : NWT1B
Days to Ship Quote
Standard Unit Price 10,879,231 IDR
Quantity 1 unit

Specificationtitle

  • Frontage(mm)
    911
  • Depth(mm)
    461
  • Height(mm)
    923
  • Maximum Capacity(kg/unit)
    200
  • Type Details
    Height 923 mm
  • Number of Racks(Rack)
    2
  • Load Capacity Per Shelf(kg/rack)
    90
  • Supporting Post Diameter(mm)
    25.4
  • Trusco Code
    456-4855
  • Mass(g)
    15400
  • Features
    The simple, handle-less shape is convenient for small rotations.
  • Specification Shelf Plate
    Horizontal Shelf (1), Mesh Shelf (1)
  • Specification Shelf Plate Adjustment Pitch(mm)
    25.4
  • Specification Caster
    Swivel Type 125 mm (2 Pieces) Swivel Type (With Stopper) 125 mm (2 Pieces)
  • Flat Shelf Board
    Stainless Steel (SUS430)
  • Mesh Shelf Type
    Steel (Chrome Plated Antimicrobial Clear Coating)
  • Pole
    Stainless Steel (SUS304)
  • Caster Metal Parts
    Resin
  • Wheels
    Elastomer
1 unit
911
461
815
192
Height 815 mm
Quote
9,632,308 IDR

Part Number : NWT1B-S
Days to Ship Quote
Standard Unit Price 9,632,308 IDR
Quantity 1 unit

Specificationtitle

  • Frontage(mm)
    911
  • Depth(mm)
    461
  • Height(mm)
    815
  • Maximum Capacity(kg/unit)
    192
  • Type Details
    Height 815 mm
  • Number of Racks(Rack)
    2
  • Load Capacity Per Shelf(kg/rack)
    90
  • Supporting Post Diameter(mm)
    25.4
  • Trusco Code
    456-4863
  • Mass(g)
    15000
  • Features
    The simple, handle-less shape is convenient for small rotations.
  • Specification Shelf Plate
    Horizontal Shelf (1), Mesh Shelf (1)
  • Specification Shelf Plate Adjustment Pitch(mm)
    25.4
  • Specification Caster
    Swivel Type 100 mm (2 Pieces) Swivel Type (With Stopper) 100 mm (2 Pieces)
  • Flat Shelf Board
    Stainless Steel (SUS430)
  • Mesh Shelf Type
    Steel (Chrome Plated Antimicrobial Clear Coating)
  • Pole
    Stainless Steel (SUS304)
  • Caster Metal Parts
    Steel
  • Wheels
    Elastomer
1 unit
1213
614
923
200
Height 923 mm
Quote
11,829,231 IDR

Part Number : NWT1C
Days to Ship Quote
Standard Unit Price 11,829,231 IDR
Quantity 1 unit

Specificationtitle

  • Frontage(mm)
    1213
  • Depth(mm)
    614
  • Height(mm)
    923
  • Maximum Capacity(kg/unit)
    200
  • Type Details
    Height 923 mm
  • Number of Racks(Rack)
    2
  • Load Capacity Per Shelf(kg/rack)
    90
  • Supporting Post Diameter(mm)
    25.4
  • Trusco Code
    456-4871
  • Mass(g)
    18300
  • Features
    The simple, handle-less shape is convenient for small rotations.
  • Specification Shelf Plate
    Horizontal Shelf (1), Mesh Shelf (1)
  • Specification Shelf Plate Adjustment Pitch(mm)
    25.4
  • Specification Caster
    Swivel Type 125 mm (2 Pieces) Swivel Type (With Stopper) 125 mm (2 Pieces)
  • Flat Shelf Board
    Stainless Steel (SUS430)
  • Mesh Shelf Type
    Steel (Chrome Plated Antimicrobial Clear Coating)
  • Pole
    Stainless Steel (SUS304)
  • Caster Metal Parts
    Resin
  • Wheels
    Elastomer
1 unit
1213
461
815
192
Height 815 mm
Quote
10,749,231 IDR

Part Number : NWT1C-S
Days to Ship Quote
Standard Unit Price 10,749,231 IDR
Quantity 1 unit

Specificationtitle

  • Frontage(mm)
    1213
  • Depth(mm)
    461
  • Height(mm)
    815
  • Maximum Capacity(kg/unit)
    192
  • Type Details
    Height 815 mm
  • Number of Racks(Rack)
    2
  • Load Capacity Per Shelf(kg/rack)
    90
  • Supporting Post Diameter(mm)
    25.4
  • Trusco Code
    456-4880
  • Mass(g)
    17900
  • Features
    The simple, handle-less shape is convenient for small rotations.
  • Specification Shelf Plate
    Horizontal Shelf (1), Mesh Shelf (1)
  • Specification Shelf Plate Adjustment Pitch(mm)
    25.4
  • Specification Caster
    Swivel Type 100 mm (2 Pieces) Swivel Type (With Stopper) 100 mm (2 Pieces)
  • Flat Shelf Board
    Stainless Steel (SUS430)
  • Mesh Shelf Type
    Steel (Chrome Plated Antimicrobial Clear Coating)
  • Pole
    Stainless Steel (SUS304)
  • Caster Metal Parts
    Steel
  • Wheels
    Elastomer
1 unit
911
614
923
200
Height 923 mm
Quote
11,920,000 IDR

Part Number : NWT1E
Days to Ship Quote
Standard Unit Price 11,920,000 IDR
Quantity 1 unit

Specificationtitle

  • Frontage(mm)
    911
  • Depth(mm)
    614
  • Height(mm)
    923
  • Maximum Capacity(kg/unit)
    200
  • Type Details
    Height 923 mm
  • Number of Racks(Rack)
    2
  • Load Capacity Per Shelf(kg/rack)
    90
  • Supporting Post Diameter(mm)
    25.4
  • Trusco Code
    456-4898
  • Mass(g)
    18500
  • Features
    The simple, handle-less shape is convenient for small rotations.
  • Specification Shelf Plate
    Horizontal Shelf (1), Mesh Shelf (1)
  • Specification Shelf Plate Adjustment Pitch(mm)
    25.4
  • Specification Caster
    Swivel Type 125 mm (2 Pieces) Swivel Type (With Stopper) 125 mm (2 Pieces)
  • Flat Shelf Board
    Stainless Steel (SUS430)
  • Mesh Shelf Type
    Steel (Chrome Plated Antimicrobial Clear Coating)
  • Pole
    Stainless Steel (SUS304)
  • Caster Metal Parts
    Resin
  • Wheels
    Elastomer
1 unit
911
614
815
192
Height 815 mm
Quote
10,838,462 IDR

Part Number : NWT1E-S
Days to Ship Quote
Standard Unit Price 10,838,462 IDR
Quantity 1 unit

Specificationtitle

  • Frontage(mm)
    911
  • Depth(mm)
    614
  • Height(mm)
    815
  • Maximum Capacity(kg/unit)
    192
  • Type Details
    Height 815 mm
  • Number of Racks(Rack)
    2
  • Load Capacity Per Shelf(kg/rack)
    90
  • Supporting Post Diameter(mm)
    25.4
  • Trusco Code
    456-4901
  • Mass(g)
    18100
  • Features
    The simple, handle-less shape is convenient for small rotations.
  • Specification Shelf Plate
    Horizontal Shelf (1), Mesh Shelf (1)
  • Specification Shelf Plate Adjustment Pitch(mm)
    25.4
  • Specification Caster
    Swivel Type 100 mm (2 Pieces) Swivel Type (With Stopper) 100 mm (2 Pieces)
  • Flat Shelf Board
    Stainless Steel (SUS430)
  • Mesh Shelf Type
    Steel (Chrome Plated Antimicrobial Clear Coating)
  • Pole
    Stainless Steel (SUS304)
  • Caster Metal Parts
    Steel
  • Wheels
    Elastomer
1 unit
1213
614
923
200
Height 923 mm
Quote
13,287,693 IDR

Part Number : NWT1F
Days to Ship Quote
Standard Unit Price 13,287,693 IDR
Quantity 1 unit

Specificationtitle

  • Frontage(mm)
    1213
  • Depth(mm)
    614
  • Height(mm)
    923
  • Maximum Capacity(kg/unit)
    200
  • Type Details
    Height 923 mm
  • Number of Racks(Rack)
    2
  • Load Capacity Per Shelf(kg/rack)
    90
  • Supporting Post Diameter(mm)
    25.4
  • Trusco Code
    456-4910
  • Mass(g)
    22300
  • Features
    The simple, handle-less shape is convenient for small rotations.
  • Specification Shelf Plate
    Horizontal Shelf (1), Mesh Shelf (1)
  • Specification Shelf Plate Adjustment Pitch(mm)
    25.4
  • Specification Caster
    Swivel Type 125 mm (2 Pieces) Swivel Type (With Stopper) 125 mm (2 Pieces)
  • Flat Shelf Board
    Stainless Steel (SUS430)
  • Mesh Shelf Type
    Steel (Chrome Plated Antimicrobial Clear Coating)
  • Pole
    Stainless Steel (SUS304)
  • Caster Metal Parts
    Resin
  • Wheels
    Elastomer
1 unit
1213
614
815
192
Height 815 mm
Quote
12,207,693 IDR

Part Number : NWT1F-S
Days to Ship Quote
Standard Unit Price 12,207,693 IDR
Quantity 1 unit

Specificationtitle

  • Frontage(mm)
    1213
  • Depth(mm)
    614
  • Height(mm)
    815
  • Maximum Capacity(kg/unit)
    192
  • Type Details
    Height 815 mm
  • Number of Racks(Rack)
    2
  • Load Capacity Per Shelf(kg/rack)
    90
  • Supporting Post Diameter(mm)
    25.4
  • Trusco Code
    456-4928
  • Mass(g)
    21900
  • Features
    The simple, handle-less shape is convenient for small rotations.
  • Specification Shelf Plate
    Horizontal Shelf (1), Mesh Shelf (1)
  • Specification Shelf Plate Adjustment Pitch(mm)
    25.4
  • Specification Caster
    Swivel Type 100 mm (2 Pieces) Swivel Type (With Stopper) 100 mm (2 Pieces)
  • Flat Shelf Board
    Stainless Steel (SUS430)
  • Mesh Shelf Type
    Steel (Chrome Plated Antimicrobial Clear Coating)
  • Pole
    Stainless Steel (SUS304)
  • Caster Metal Parts
    Steel
  • Wheels
    Elastomer

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)