(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Stainless Steel Utility Cart (SUS304)

Stainless Steel Utility Cart (SUS304)

Standard Unit Price:
16,884,616 IDR-
Days to Ship :
Quote

[Features]
·Because it uses stainless steel (SUS304), it exhibits excellent durability in terms of rust and chemical resistance.

Basic Specifications

  • Height(mm)
    963
  • Maximum Capacity(kg/unit)
    192
  • Number of Racks(Rack)
    3
  • Load Capacity Per Shelf(kg/rack)
    60
  • Supporting Post Diameter(mm)
    25.4
  • Features
    Made of stainless steel (SUS304) for excellent durability including rust resistance and chemical resistance.
  • Specification Shelf Plate
    Mesh Rack Plate
  • Specification Shelf Plate Adjustment Pitch(mm)
    25.4
  • Specification Caster
    Swivel Type 100 mm (2 Pieces) Swivel Type (With Stopper) 100 mm (2 Pieces)
  • Body
    Stainless Steel (SUS304)
  • Caster Metal Parts
    Steel
  • Wheels
    Elastomer
  • Internal capacity
    1 unit
Part Number
Internal capacity

Refine by

  • 1 unit
  • Clear
Frontage(mm)

Refine by

  • 758
  • 910
  • 1062
  • Clear
Depth(mm)

Refine by

  • 460
  • 613
  • Clear
Trusco Code

Refine by

  • 328-2970
  • 328-2961
  • 328-2953
  • 328-2945
  • 328-2937
  • 328-2929
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
758
460
328-2929
Quote
16,884,616 IDR

Part Number : NSBKA-S
Days to Ship Quote
Standard Unit Price 16,884,616 IDR
Quantity 1 unit

Specificationtitle

  • Frontage(mm)
    758
  • Depth(mm)
    460
  • Height(mm)
    963
  • Maximum Capacity(kg/unit)
    192
  • Number of Racks(Rack)
    3
  • Load Capacity Per Shelf(kg/rack)
    60
  • Supporting Post Diameter(mm)
    25.4
  • Trusco Code
    328-2929
  • Mass(g)
    16000
  • Features
    Made of stainless steel (SUS304) for excellent durability including rust resistance and chemical resistance.
  • Specification Shelf Plate
    Mesh Rack Plate
  • Specification Shelf Plate Adjustment Pitch(mm)
    25.4
  • Specification Caster
    Swivel Type 100 mm (2 Pieces) Swivel Type (With Stopper) 100 mm (2 Pieces)
  • Body
    Stainless Steel (SUS304)
  • Caster Metal Parts
    Steel
  • Wheels
    Elastomer
1 unit
910
460
328-2937
Quote
18,426,154 IDR

Part Number : NSBKB-S
Days to Ship Quote
Standard Unit Price 18,426,154 IDR
Quantity 1 unit

Specificationtitle

  • Frontage(mm)
    910
  • Depth(mm)
    460
  • Height(mm)
    963
  • Maximum Capacity(kg/unit)
    192
  • Number of Racks(Rack)
    3
  • Load Capacity Per Shelf(kg/rack)
    60
  • Supporting Post Diameter(mm)
    25.4
  • Trusco Code
    328-2937
  • Mass(g)
    17800
  • Features
    Made of stainless steel (SUS304) for excellent durability including rust resistance and chemical resistance.
  • Specification Shelf Plate
    Mesh Rack Plate
  • Specification Shelf Plate Adjustment Pitch(mm)
    25.4
  • Specification Caster
    Swivel Type 100 mm (2 Pieces) Swivel Type (With Stopper) 100 mm (2 Pieces)
  • Body
    Stainless Steel (SUS304)
  • Caster Metal Parts
    Steel
  • Wheels
    Elastomer
1 unit
1062
460
328-2945
Quote
19,916,924 IDR

Part Number : NSBKC-S
Days to Ship Quote
Standard Unit Price 19,916,924 IDR
Quantity 1 unit

Specificationtitle

  • Frontage(mm)
    1062
  • Depth(mm)
    460
  • Height(mm)
    963
  • Maximum Capacity(kg/unit)
    192
  • Number of Racks(Rack)
    3
  • Load Capacity Per Shelf(kg/rack)
    60
  • Supporting Post Diameter(mm)
    25.4
  • Trusco Code
    328-2945
  • Mass(g)
    19600
  • Features
    Made of stainless steel (SUS304) for excellent durability including rust resistance and chemical resistance.
  • Specification Shelf Plate
    Mesh Rack Plate
  • Specification Shelf Plate Adjustment Pitch(mm)
    25.4
  • Specification Caster
    Swivel Type 100 mm (2 Pieces) Swivel Type (With Stopper) 100 mm (2 Pieces)
  • Body
    Stainless Steel (SUS304)
  • Caster Metal Parts
    Steel
  • Wheels
    Elastomer
1 unit
758
613
328-2953
Quote
20,518,462 IDR

Part Number : NSBKD-S
Days to Ship Quote
Standard Unit Price 20,518,462 IDR
Quantity 1 unit

Specificationtitle

  • Frontage(mm)
    758
  • Depth(mm)
    613
  • Height(mm)
    963
  • Maximum Capacity(kg/unit)
    192
  • Number of Racks(Rack)
    3
  • Load Capacity Per Shelf(kg/rack)
    60
  • Supporting Post Diameter(mm)
    25.4
  • Trusco Code
    328-2953
  • Mass(g)
    19800
  • Features
    Made of stainless steel (SUS304) for excellent durability including rust resistance and chemical resistance.
  • Specification Shelf Plate
    Mesh Rack Plate
  • Specification Shelf Plate Adjustment Pitch(mm)
    25.4
  • Specification Caster
    Swivel Type 100 mm (2 Pieces) Swivel Type (With Stopper) 100 mm (2 Pieces)
  • Body
    Stainless Steel (SUS304)
  • Caster Metal Parts
    Steel
  • Wheels
    Elastomer
1 unit
910
613
328-2961
Quote
22,487,693 IDR

Part Number : NSBKE-S
Days to Ship Quote
Standard Unit Price 22,487,693 IDR
Quantity 1 unit

Specificationtitle

  • Frontage(mm)
    910
  • Depth(mm)
    613
  • Height(mm)
    963
  • Maximum Capacity(kg/unit)
    192
  • Number of Racks(Rack)
    3
  • Load Capacity Per Shelf(kg/rack)
    60
  • Supporting Post Diameter(mm)
    25.4
  • Trusco Code
    328-2961
  • Mass(g)
    22800
  • Features
    Made of stainless steel (SUS304) for excellent durability including rust resistance and chemical resistance.
  • Specification Shelf Plate
    Mesh Rack Plate
  • Specification Shelf Plate Adjustment Pitch(mm)
    25.4
  • Specification Caster
    Swivel Type 100 mm (2 Pieces) Swivel Type (With Stopper) 100 mm (2 Pieces)
  • Body
    Stainless Steel (SUS304)
  • Caster Metal Parts
    Steel
  • Wheels
    Elastomer
1 unit
1062
613
328-2970
Quote
24,241,539 IDR

Part Number : NSBKF-S
Days to Ship Quote
Standard Unit Price 24,241,539 IDR
Quantity 1 unit

Specificationtitle

  • Frontage(mm)
    1062
  • Depth(mm)
    613
  • Height(mm)
    963
  • Maximum Capacity(kg/unit)
    192
  • Number of Racks(Rack)
    3
  • Load Capacity Per Shelf(kg/rack)
    60
  • Supporting Post Diameter(mm)
    25.4
  • Trusco Code
    328-2970
  • Mass(g)
    24900
  • Features
    Made of stainless steel (SUS304) for excellent durability including rust resistance and chemical resistance.
  • Specification Shelf Plate
    Mesh Rack Plate
  • Specification Shelf Plate Adjustment Pitch(mm)
    25.4
  • Specification Caster
    Swivel Type 100 mm (2 Pieces) Swivel Type (With Stopper) 100 mm (2 Pieces)
  • Body
    Stainless Steel (SUS304)
  • Caster Metal Parts
    Steel
  • Wheels
    Elastomer

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)