(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 6:00 2/3/2025 sampai dengan 5:00 pada tanggal 3/3. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:00 2/3 to 5:00 (WIB) 3/3/2025. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Stainless Steel Working Cart (SUS304) 1213X614X815

Stainless Steel Working Cart (SUS304) 1213X614X815

Standard Unit Price:
19,170,769 IDR
Days to Ship :
Quote

[Features]
· Because stainless steel (SUS304) is used, it demonstrates excellent durability, such as in terms of rust and chemical resistance.

Basic Specifications

  • Frontage(mm)
    1213
  • Depth(mm)
    614
  • Height(mm)
    815
  • Maximum Capacity(kg/unit)
    192
  • Number of Racks(Rack)
    2
  • Load Capacity Per Shelf(kg/rack)
    90
  • Supporting Post Diameter(mm)
    25.4
  • Trusco Code
    456-4740
  • Mass(g)
    23200
  • Features
    Made of stainless steel (SUS304) for excellent durability including rust resistance and chemical resistance.
  • Specification Shelf Plate
    Upper Level, Flat Rack Board, Lower Level Mesh Rack Plate
  • Specification Shelf Plate Adjustment Pitch(mm)
    25.4
  • Specification Caster
    Swivel Type 100 mm (2 Pieces) Swivel Type (With Stopper) 100 mm (2 Pieces)
  • Body
    Stainless Steel (SUS304)
  • Caster Metal Parts
    Steel
  • Wheels
    Elastomer
  • Internal capacity
    1 unit
Part Number
Internal capacity

Refine by

  • 1 unit
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
Quote
19,170,769 IDR

Part Number : NSWT1F-S
Days to Ship Quote
Standard Unit Price 19,170,769 IDR
Quantity 1 unit

Specificationtitle

  • Frontage(mm)
    1213
  • Depth(mm)
    614
  • Height(mm)
    815
  • Maximum Capacity(kg/unit)
    192
  • Number of Racks(Rack)
    2
  • Load Capacity Per Shelf(kg/rack)
    90
  • Supporting Post Diameter(mm)
    25.4
  • Trusco Code
    456-4740
  • Mass(g)
    23200
  • Features
    Made of stainless steel (SUS304) for excellent durability including rust resistance and chemical resistance.
  • Specification Shelf Plate
    Upper Level, Flat Rack Board, Lower Level Mesh Rack Plate
  • Specification Shelf Plate Adjustment Pitch(mm)
    25.4
  • Specification Caster
    Swivel Type 100 mm (2 Pieces) Swivel Type (With Stopper) 100 mm (2 Pieces)
  • Body
    Stainless Steel (SUS304)
  • Caster Metal Parts
    Steel
  • Wheels
    Elastomer

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)