(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Absorber, 3M Liquid Absorption Material, Chemical Sorbent Sheet Type, Boom Type, Pillow Type

Absorber, 3M Liquid Absorption Material, Chemical Sorbent Sheet Type, Boom Type, Pillow Type

Standard Unit Price:
2,827,693 IDR-
Days to Ship :
12 Day(s)

[Features]
· Liquid absorbent material which uses a polyolefin-based nonwoven fabric with excellent chemical resistance.
· Can also be used for liquid chemicals such as acids and bases.
[Applications]
· For oil, water, acids and alkali substances.

Basic Specifications

Part Number
Amount Of Content

Refine by

  • 1 Box (12 pcs)
  • 1 Box (16 pcs)
  • 1 Box (50 Sheets)
  • Clear
Longitudinal x Side(mm)

Refine by

  • 177X380
  • 280X330
  • Clear
Thickness(mm)

Refine by

  • 2.7
  • Clear
Length(m)

Refine by

  • 1.2
  • Clear
Major Diameter(mm)

Refine by

  • 76
  • Clear
Oil Absorbency(L/box)

Refine by

  • 14
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Box (50 Sheets)
280X330
2.7
-
-
14
12 Day(s)
2,827,693 IDR

Part Number : P-110
Days to Ship 12 Day(s)
Standard Unit Price 2,827,693 IDR
Quantity 1 Box (50 Sheets)

Specificationtitle

  • Product Type
    Absorbent Materials (For chemicals)
  • Application
    For Oils, Water, Acids and Alkalines
  • Longitudinal x Side(mm)
    280X330
  • Thickness(mm)
    2.7
  • Length(m)
    -
  • Major Diameter(mm)
    -
  • Oil Absorbency(L/box)
    14
  • Oil Absorbency(L/Nos.)
    -
  • Oil Absorbency(L/Piece)
    -
  • Trusco Code
    254-5594
  • Features
    Liquid absorbing material that uses polyolefin-based non-woven fabric with excellent chemical resistance.
  • Specifications
    Sheet Type
  • Material
    Polypropylene (PP) Surfactant
  • Mass(g/box)
    1300
1 Box (12 pcs)
-
-
1.2
76
-
12 Day(s)
11,296,924 IDR

Part Number : P-200-OHSP
Days to Ship 12 Day(s)
Standard Unit Price 11,296,924 IDR
Quantity 1 Box (12 pcs)

Specificationtitle

  • Product Type
    Absorbent Materials (For chemicals)
  • Application
    For Oils, Water, Acids and Alkalines
  • Longitudinal x Side(mm)
    -
  • Thickness(mm)
    -
  • Length(m)
    1.2
  • Major Diameter(mm)
    76
  • Oil Absorbency(L/box)
    -
  • Oil Absorbency(L/Nos.)
    3.9
  • Oil Absorbency(L/Piece)
    -
  • Trusco Code
    254-5543
  • Features
    Liquid absorbing material that uses polyolefin-based non-woven fabric with excellent chemical resistance.
  • Specifications
    Boom Type
  • Material
    Polypropylene (PP), Surfactant
  • Mass(g/box)
    4300
1 Box (16 pcs)
177X380
-
-
-
-
12 Day(s)
8,473,847 IDR

Part Number : P-300-OHSP
Days to Ship 12 Day(s)
Standard Unit Price 8,473,847 IDR
Quantity 1 Box (16 pcs)

Specificationtitle

  • Product Type
    Absorbent Materials (For chemicals)
  • Application
    For Oils, Water, Acids and Alkalines
  • Longitudinal x Side(mm)
    177X380
  • Thickness(mm)
    -
  • Length(m)
    -
  • Major Diameter(mm)
    -
  • Oil Absorbency(L/box)
    -
  • Oil Absorbency(L/Nos.)
    -
  • Oil Absorbency(L/Piece)
    1.9
  • Trusco Code
    254-5551
  • Features
    Liquid absorbing material that uses polyolefin-based non-woven fabric with excellent chemical resistance.
  • Specifications
    Pillow Blocks
  • Material
    Polypropylene (PP) Surfactant
  • Mass(g/box)
    2700

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)