(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
3M Oil Sorbent Standard Boom Type

3M Oil Sorbent Standard Boom Type【12 Pieces Per Package】

Standard Unit Price:
6,389,231 IDR
Days to Ship :
12 Day(s)

[Features]
· This product's lipophilicity and water repellency ensure that it rapidly absorbs oil, organic solvents, etc. while barely absorbing any water.
[Applications]
· For oil and solvents.

Basic Specifications

  • Product Type
    Tubes
  • Application
    For Oils and Solvents
  • Length(m)
    1.2
  • Major Diameter(mm)
    76
  • Oil Absorbency(L/Nos.)
    3.9
  • Trusco Code
    254-5586
  • Features
    Since it has lipophilicity and water repellency, it absorbs oil and organic solvents quickly with almost no water absorption.
  • Specifications
    Boom Type
  • Material
    Polypropylene (PP)
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
T-4
12 Day(s)
6,389,231 IDR

12 Pieces Per Package

Part Number : T-4
Days to Ship 12 Day(s)
Standard Unit Price 6,389,231 IDR
Quantity 12 Pieces Per Package

Specificationtitle

  • Product Type
    Tubes
  • Application
    For Oils and Solvents
  • Length(m)
    1.2
  • Major Diameter(mm)
    76
  • Oil Absorbency(L/Nos.)
    3.9
  • Trusco Code
    254-5586
  • Features
    Since it has lipophilicity and water repellency, it absorbs oil and organic solvents quickly with almost no water absorption.
  • Specifications
    Boom Type
  • Material
    Polypropylene (PP)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)