(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 6:00 2/3/2025 sampai dengan 5:00 pada tanggal 3/3. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:00 2/3 to 5:00 (WIB) 3/3/2025. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Absorber, 3M Oil Sorbent High-Performance Roll Type

Absorber, 3M Oil Sorbent High-Performance Roll Type

Standard Unit Price:
11,910,462 IDR
Days to Ship :
30 Day(s)

[Features]
· This product's lipophilicity and water repellency ensure that it rapidly absorbs oil, organic solvents, etc. while barely absorbing any water. High performance formulation that can absorb more than 20 times its own weight.
[Applications]
· For oil and solvents.

Basic Specifications

  • Product Type
    Roll
  • Application
    For Oils and Solvents
  • Thickness(mm)
    4.5
  • Width(mm)
    965
  • Length(m)
    43.9
  • Oil Absorbency(L / Winding)
    218
  • Trusco Code
    328-5405
  • Mass(g)
    11300
  • Features
    Because of the lipophilic and water repellent properties, it absorbs almost no water but, instantly absorbs oil, organic solvents etc. High performance type which can absorb 20 or more times its own weight.
  • Specifications
    Rolled Type
  • Material
    Polypropylene (PP)/Polyester
  • Amount Of Content
    1 Roll
Part Number
Amount Of Content

Refine by

  • 1 Roll
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Roll
30 Day(s)
11,910,462 IDR

Part Number : HP-100-3M
Days to Ship 30 Day(s)
Standard Unit Price 11,910,462 IDR
Quantity 1 Roll

Specificationtitle

  • Product Type
    Roll
  • Application
    For Oils and Solvents
  • Thickness(mm)
    4.5
  • Width(mm)
    965
  • Length(m)
    43.9
  • Oil Absorbency(L / Winding)
    218
  • Trusco Code
    328-5405
  • Mass(g)
    11300
  • Features
    Because of the lipophilic and water repellent properties, it absorbs almost no water but, instantly absorbs oil, organic solvents etc. High performance type which can absorb 20 or more times its own weight.
  • Specifications
    Rolled Type
  • Material
    Polypropylene (PP)/Polyester

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)