(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
View Other Model Numbers
Absorber, 3M<sup>TM</sup> Oil Solvent (High Performance Type) HP-156

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Absorber, 3MTM Oil Solvent (High Performance Type)
Part Number: HP-156

Standard Unit Price: 5,856,923 IDR Special Price 5,856,923 IDR
Quantity: 1 Box (100 Sheets)
Days to Ship: 1 Day(s)

[Features]
· This product's lipophilicity and water repellency ensure that it rapidly absorbs oil, organic solvents, etc. while barely absorbing any water.
· This product features an absorption capacity equivalent to more than 20 times its own weight.
[Applications]
· For oil and solvents.

Specifications of HP-156

  • Specifications
    • STOCK
  • Product Type
    Sheet
  • Application
    For Oils and Solvents
  • Longitudinal x Side(mm)
    430X480
  • Thickness(mm)
    4.5
  • Oil Absorbency(L/box)
    108
  • Trusco Code
    254-5560
  • Features
    Because of the lipophilic and water repellent properties, it absorbs almost no water but, instantly absorbs oil, organic solvents etc.
  • Specifications
    Sheet Type
  • Material
    Polypropylene (PP)/Polyester
  • Mass(g/box)
    5000

Please check the type/dimensions/specifications of the part HP-156 in the Absorber, 3MTM Oil Solvent (High Performance Type) series.

Products like this...

Part Number
HP-255
HP-556
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipThickness
(mm)
Oil Absorbency
(L/box)
Trusco Code Amount Of Content

5,856,923 IDR

50 Pieces Per Package

1 Pack(s) 12 Day(s) 7.596328-53911 Box (50 Sheets)

6,469,231 IDR

100 Pieces Per Package

1 Pack(s) 12 Day(s) 4.5108328-53751 Box (100 Sheets)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)