(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
"Metal Fittings for Flat Belt" Double-Sided Fastener

Click this image to zoom it.

Move the mouse over the image to zoom

"Metal Fittings for Flat Belt" Double-Sided Fastener

Standard Unit Price:
20,000 IDR-
Days to Ship :
1 Day(s)

Basic Specifications

  • Specifications
    • STOCK
  • Product Model
    Banding Band
  • Body / Option
    Option
  • Features
    The flat belt can be processed as desired.
  • Use
    Metal fittings for belt fixing.
  • Material
    Steel

Details

Part Number

Refine by

  • 1 Set (Caulking Rod / Hole Punch / Stand)
  • 1 Set (Male/Female 10 Each)
  • Clear
Name of Product

Refine by

  • Caulking Base Set
  • Caulking, Large
  • Caulking, Small
  • Clear
Trusco Code

Refine by

  • 337-0518
  • 337-0500
  • 337-0496
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Set (Male/Female 10 Each)
Caulking, Large
337-0496
1 Day(s)
20,000 IDR

Part Number : J0-01
Days to Ship 1 Day(s)
Standard Unit Price 20,000 IDR
Quantity 1 Set (Male/Female 10 Each)

Specificationtitle

  • Product Model
    Banding Band
  • Name of Product
    Caulking, Large
  • Body / Option
    Option
  • Trusco Code
    337-0496
  • Mass
    10 g/Bag
  • Features
    The flat belt can be processed as desired.
  • Use
    Metal fittings for belt fixing.
  • Material
    Steel
  • Content
    Male/Female x 10 each
1 Set (Male/Female 10 Each)
Caulking, Small
337-0500
1 Day(s)
20,000 IDR

Part Number : J0-02
Days to Ship 1 Day(s)
Standard Unit Price 20,000 IDR
Quantity 1 Set (Male/Female 10 Each)

Specificationtitle

  • Product Model
    Banding Band
  • Name of Product
    Caulking, Small
  • Body / Option
    Option
  • Trusco Code
    337-0500
  • Mass
    10 g/Bag
  • Features
    The flat belt can be processed as desired.
  • Use
    Metal fittings for belt fixing.
  • Material
    Steel
  • Content
    Male/Female x 10 each
1 Set (Caulking Rod / Hole Punch / Stand)
Caulking Base Set
337-0518
1 Day(s)
93,539 IDR

Part Number : J0-03
Days to Ship 1 Day(s)
Standard Unit Price 93,539 IDR
Quantity 1 Set (Caulking Rod / Hole Punch / Stand)

Specificationtitle

  • Product Model
    Banding Band
  • Name of Product
    Caulking Base Set
  • Body / Option
    Option
  • Trusco Code
    337-0518
  • Mass
    30 g/Bag
  • Features
    The flat belt can be processed as desired.
  • Use
    Metal fittings for belt fixing.
  • Material
    Steel
  • Content
    Caulking Rod, Drilling Punch, Pedestal

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Flat belt can be processed freely.

Usage

●Belt fixing bracket.

Materials

●Steel

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)