(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Dedicated Flat Belt Bracket A Buckle

Click this image to zoom it.

Move the mouse over the image to zoom

Dedicated Flat Belt Bracket A Buckle

Standard Unit Price:
55,231 IDR-
Days to Ship :
1 Day(s) or more

Dedicated Flat Belt Bracket A Buckle
[Features]
Flat belt can be processed freely.
[Applicatons]
For connection between belts.
[Specifications]
Maximum belt thickness: 8mm
Color: Block
Product Size: Width X Height X Depth: 80mm X 120mm X 20mm
[Materials]
Polyacetate, POM

Basic Specifications

  • Specifications
    • STOCK
  • Product Model
    Banding Band
  • Body / Option
    Main Body
  • Features
    The flat belt can be processed as desired.
  • Use
    For connection between belts.
  • Material
    Polyacetal (POM)
  • 1 pc.

Details

Part Number

Refine by

  • 1 pc.
  • Clear
Suitable belt width(mm)

Refine by

  • 30
  • 38
  • 50
  • Clear
Longitudinal(mm)

Refine by

  • 30
  • 38
  • 50
  • Clear
Side(mm)

Refine by

  • 68
  • 73
  • 78
  • Clear
Maximum service load(kg)

Refine by

  • 35
  • 48
  • Clear
Trusco Code

Refine by

  • 337-0542
  • 337-0534
  • 337-0526
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
38
38
73
35
337-0534
Quote
67,693 IDR

Part Number : JA08
Days to Ship Quote
Standard Unit Price 67,693 IDR
Quantity 1 pc.

Specificationtitle

  • Product Model
    Banding Band
  • Suitable belt width(mm)
    38
  • Longitudinal(mm)
    38
  • Side(mm)
    73
  • Maximum service load(kg)
    35
  • Body / Option
    Main Body
  • Trusco Code
    337-0534
  • Mass
    30g
  • Features
    The flat belt can be processed as desired.
  • Use
    For connection between belts.
  • Material
    Polyacetal (POM)
1 pc.
50
50
78
48
337-0542
1 Day(s)
87,692 IDR

Part Number : JA09
Days to Ship 1 Day(s)
Standard Unit Price 87,692 IDR
Quantity 1 pc.

Specificationtitle

  • Product Model
    Banding Band
  • Suitable belt width(mm)
    50
  • Longitudinal(mm)
    50
  • Side(mm)
    78
  • Maximum service load(kg)
    48
  • Body / Option
    Main Body
  • Trusco Code
    337-0542
  • Mass
    40g
  • Features
    The flat belt can be processed as desired.
  • Use
    For connection between belts.
  • Material
    Polyacetal (POM)
1 pc.
30
30
68
35
337-0526
1 Day(s)
55,231 IDR

Part Number : JA-06
Days to Ship 1 Day(s)
Standard Unit Price 55,231 IDR
Quantity 1 pc.

Specificationtitle

  • Product Model
    Banding Band
  • Suitable belt width(mm)
    30
  • Longitudinal(mm)
    30
  • Side(mm)
    68
  • Maximum service load(kg)
    35
  • Body / Option
    Main Body
  • Trusco Code
    337-0526
  • Mass
    20g
  • Features
    The flat belt can be processed as desired.
  • Use
    For connection between belts.
  • Material
    Polyacetal (POM)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Flat belt can be processed freely.

Usage

●For connection between belts.

Materials

●Polyacetate(POM)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)