(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 24/11/2024 sampai dengan 6:00 pada tanggal 25/11/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 24/11/2024 to 6:00 (WIB) 25/11/2024. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Eco Belt Prevent Palette Load Displacement

Click this image to zoom it.

Move the mouse over the image to zoom

Eco Belt Prevent Palette Load Displacement

Standard Unit Price:
758,462 IDR-
Days to Ship :
8 Day(s) or more

[Features]
· Simple operation improves work efficiency.
[Applications]
· For preventing the collapse of pallet loads.

Basic Specifications

  • Product Model
    Banding Band
  • Color
    Blue
  • Thickness(mm)
    0.3
  • Body / Option
    Main Body
  • Features
    Work efficiency improves with easy work.
  • Use
    Pallet load collapse prevention.
  • Material
    Nylon Ox
  • Specifications
    Waterproof specifications
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Width(mm)

Refine by

  • 250
  • 450
  • Clear
Length(m)

Refine by

  • 4.4
  • 4.6
  • Clear
Trusco Code

Refine by

  • 390-5951
  • 390-5942
  • 390-5934
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
250
4.4
390-5934
8 Day(s) or more
758,462 IDR

Part Number : WEB-25P
Days to Ship 8 Day(s) or more
Standard Unit Price 758,462 IDR
Quantity 1 pc.

Specificationtitle

  • Product Model
    Banding Band
  • Color
    Blue
  • Width(mm)
    250
  • Length(m)
    4.4
  • Thickness(mm)
    0.3
  • Body / Option
    Main Body
  • Trusco Code
    390-5934
  • Mass(g)
    290
  • Features
    Work efficiency improves with easy work.
  • Use
    Pallet load collapse prevention.
  • Material
    Nylon Ox
  • Specifications
    Waterproof specifications
1 pc.
250
4.6
390-5942
8 Day(s) or more
1,673,846 IDR

Part Number : WEB-25PW
Days to Ship 8 Day(s) or more
Standard Unit Price 1,673,846 IDR
Quantity 1 pc.

Specificationtitle

  • Product Model
    Banding Band
  • Color
    Blue
  • Width(mm)
    250
  • Length(m)
    4.6
  • Thickness(mm)
    0.3
  • Body / Option
    Main Body
  • Trusco Code
    390-5942
  • Mass(g)
    420
  • Features
    Work efficiency improves with easy work.
  • Use
    Pallet load collapse prevention.
  • Material
    Nylon Ox
  • Specifications
    Waterproof specifications
1 pc.
450
4.4
390-5951
8 Day(s) or more
2,001,538 IDR

Part Number : WEB-45PW
Days to Ship 8 Day(s) or more
Standard Unit Price 2,001,538 IDR
Quantity 1 pc.

Specificationtitle

  • Product Model
    Banding Band
  • Color
    Blue
  • Width(mm)
    450
  • Length(m)
    4.4
  • Thickness(mm)
    0.3
  • Body / Option
    Main Body
  • Trusco Code
    390-5951
  • Mass(g)
    715
  • Features
    Work efficiency improves with easy work.
  • Use
    Pallet load collapse prevention.
  • Material
    Nylon Ox
  • Specifications
    Waterproof specifications

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)