(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Replacement Adhesive Parts for "Anti-Collapse Adhesive Belt"

Replacement Adhesive Parts for "Anti-Collapse Adhesive Belt"

Standard Unit Price:
1,000,000 IDR
Days to Ship :
8 Day(s) or more

[Features]
· This is a dedicated replacement adhesive sheet.

Basic Specifications

  • Product Type
    Zip Tie
  • Width(mm)
    600
  • Length(m)
    0.4
  • Main body: option
    Option
  • Trusco Code
    337-3827
  • Features
    Easy to put on. Just wrapping a package like stretch film works to prevent load shifting. The adhesive part at the tip is coated with special adhesive materials, allowing for repeated use. (time to replace: used approx. 200 times) No garbage is produced even after use, so this is also ecologically friendly. The circumferential length of the load is 4,000-4,400 mm. (An expandable sheet in the middle can be adjusted.) This is an adhesive sheet dedicated for this use.
  • Application
    Load restraint of loaded pallet.
  • Material
    Foam Polyethylene+Acrylic Adhesive
  • Mass(g/bag)
    200
  • Amount Of Content
    1 Bag (3 Sheets)
Part Number
Amount Of Content

Refine by

  • 1 Bag (3 Sheets)
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
1 Bag (3 Sheets)
8 Day(s) or more
1,000,000 IDR

Part Number : TRLPB600P3
Days to Ship 8 Day(s) or more
Standard Unit Price 1,000,000 IDR
Quantity 1 Bag (3 Sheets)

Specificationtitle

  • Product Type
    Zip Tie
  • Width(mm)
    600
  • Length(m)
    0.4
  • Main body: option
    Option
  • Trusco Code
    337-3827
  • Features
    Easy to put on. Just wrapping a package like stretch film works to prevent load shifting. The adhesive part at the tip is coated with special adhesive materials, allowing for repeated use. (time to replace: used approx. 200 times) No garbage is produced even after use, so this is also ecologically friendly. The circumferential length of the load is 4,000-4,400 mm. (An expandable sheet in the middle can be adjusted.) This is an adhesive sheet dedicated for this use.
  • Application
    Load restraint of loaded pallet.
  • Material
    Foam Polyethylene+Acrylic Adhesive
  • Mass(g/bag)
    200