(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Anti-Collapse Adhesive Belt

Anti-Collapse Adhesive Belt

Standard Unit Price:
1,513,846 IDR
Days to Ship :
11 Day(s) or more

[Features]
· Easy to put on. Just wrapping a package once around like stretch film works to prevent load shifting.
· The adhesive part at the tip is coated with special adhesive materials, allowing for repeated use. (Replacement guide: approx. 200 times)
· Even after use it does not produce garbage, which makes this ecologically friendly as well.
· Circumferential length of the load items is 4,000-4,400 mm. (An expandable sheet in the middle can be adjusted.)
[Applications]
· Load restraint of loaded pallet.

Basic Specifications

  • Product Type
    Zip Tie
  • Color
    Gray
  • Width(mm)
    600
  • Length(m)
    4.4
  • Maximum Working Load(kg)
    250
  • Thickness(mm)
    0.3
  • Main body: option
    Main Body
  • Trusco Code
    337-3819
  • Mass(g)
    700
  • Features
    Easy to put on. Just wrapping a package like stretch film works to prevent load shifting. The adhesive part at the tip is coated with special adhesive materials, allowing for repeated use. (time to replace: used approx. 200 times) No garbage is produced even after use, so this is also ecologically friendly. The circumferential length of the load is 4,000-4,400 mm. (An expandable sheet in the middle can be adjusted.)
  • Application
    Load restraint of loaded pallet.
  • Sheet Material
    Polyethylene (PE)
  • Elastic sheet material
    Nylon + Polyurethane
  • Velcro Material
    Polyester
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
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
1 pc.
11 Day(s) or more
1,513,846 IDR

Part Number : TRLPB600
Days to Ship 11 Day(s) or more
Standard Unit Price 1,513,846 IDR
Quantity 1 pc.

Specificationtitle

  • Product Type
    Zip Tie
  • Color
    Gray
  • Width(mm)
    600
  • Length(m)
    4.4
  • Maximum Working Load(kg)
    250
  • Thickness(mm)
    0.3
  • Main body: option
    Main Body
  • Trusco Code
    337-3819
  • Mass(g)
    700
  • Features
    Easy to put on. Just wrapping a package like stretch film works to prevent load shifting. The adhesive part at the tip is coated with special adhesive materials, allowing for repeated use. (time to replace: used approx. 200 times) No garbage is produced even after use, so this is also ecologically friendly. The circumferential length of the load is 4,000-4,400 mm. (An expandable sheet in the middle can be adjusted.)
  • Application
    Load restraint of loaded pallet.
  • Sheet Material
    Polyethylene (PE)
  • Elastic sheet material
    Nylon + Polyurethane
  • Velcro Material
    Polyester