(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Tomeron Hardware

Click this image to zoom it.

Move the mouse over the image to zoom

Tomeron Hardware

Standard Unit Price:
40,769 IDR-
Days to Ship :
1 Day(s)

Binding belt fastener for fastening loads.
[Features]
· Easy to tighten using the metal fittings.
· Low-cost packaging ideal for one-way transportation.
· A wide range of product is available to suit anything from lightweight and compact cargo to heavy duty loads.
· Press metal fittings, steel wire fittings and forged metal fittings are available to suit different belt widths and strengths.
[Applications]
· Ideal for fastening loads with a belt.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

  • Specifications
    • STOCK
  • Product Model
    Banding Band
  • Details Model
    Buckle for Track Rail
  • Body / Option
    Option
  • Features
    The metal fittings are easy to tighten. Because the packing is low cost, it is best suited for one way transportation.
  • Use
    For belt tightening.
  • Amount Of Content
    1 pc.

Details

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Size A(mm)

Refine by

  • 40
  • 42
  • 55
  • 59
  • 64
  • 68
  • 77
  • 78
  • Clear
Size B(mm)

Refine by

  • 33
  • 45
  • 54
  • 56
  • 59
  • 115
  • Clear
Dimension C(mm)

Refine by

  • 15
  • 16
  • 17
  • 20
  • 23
  • 27
  • Clear
Trusco Code

Refine by

  • 370-6575
  • 370-6567
  • 370-6559
  • 370-6541
  • 370-6532
  • 370-6524
  • 370-6516
  • 370-6508
  • 370-6338
  • 370-6320
  • 370-5978
  • 370-5960
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
68
115
15
370-5960
1 Day(s)
120,000 IDR

Part Number : RAR38-3T
Days to Ship 1 Day(s)
Standard Unit Price 120,000 IDR
Quantity 1 pc.

Specificationtitle

  • Product Model
    Banding Band
  • Details Model
    Buckle for Track Rail
  • Size A(mm)
    68
  • Size B(mm)
    115
  • Dimension C(mm)
    15
  • Body / Option
    Option
  • Trusco Code
    370-5960
  • Features
    The metal fittings are easy to tighten. Because the packing is low cost, it is best suited for one way transportation.
  • Use
    For belt tightening.
1 pc.
78
115
15
370-5978
1 Day(s)
125,000 IDR

Part Number : RAR50-5T
Days to Ship 1 Day(s)
Standard Unit Price 125,000 IDR
Quantity 1 pc.

Specificationtitle

  • Product Model
    Banding Band
  • Details Model
    Buckle for Track Rail
  • Size A(mm)
    78
  • Size B(mm)
    115
  • Dimension C(mm)
    15
  • Body / Option
    Option
  • Trusco Code
    370-5978
  • Features
    The metal fittings are easy to tighten. Because the packing is low cost, it is best suited for one way transportation.
  • Use
    For belt tightening.
1 pc.
68
115
15
370-6320
1 Day(s)
209,231 IDR

Part Number : TAR38-3T
Days to Ship 1 Day(s)
Standard Unit Price 209,231 IDR
Quantity 1 pc.

Specificationtitle

  • Product Model
    Banding Band
  • Details Model
    Buckle for Track Rail
  • Size A(mm)
    68
  • Size B(mm)
    115
  • Dimension C(mm)
    15
  • Body / Option
    Option
  • Trusco Code
    370-6320
  • Features
    The metal fittings are easy to tighten. Because the packing is low cost, it is best suited for one way transportation.
  • Use
    For belt tightening.
1 pc.
78
115
15
370-6338
1 Day(s)
215,692 IDR

Part Number : TAR50-5T
Days to Ship 1 Day(s)
Standard Unit Price 215,692 IDR
Quantity 1 pc.

Specificationtitle

  • Product Model
    Banding Band
  • Details Model
    Buckle for Track Rail
  • Size A(mm)
    78
  • Size B(mm)
    115
  • Dimension C(mm)
    15
  • Body / Option
    Option
  • Trusco Code
    370-6338
  • Features
    The metal fittings are easy to tighten. Because the packing is low cost, it is best suited for one way transportation.
  • Use
    For belt tightening.
1 pc.
40
33
15
370-6508
1 Day(s)
40,769 IDR

Part Number : TKR30-0.3T
Days to Ship 1 Day(s)
Standard Unit Price 40,769 IDR
Quantity 1 pc.

Specificationtitle

  • Product Model
    Banding Band
  • Details Model
    Buckle for Track Rail
  • Size A(mm)
    40
  • Size B(mm)
    33
  • Dimension C(mm)
    15
  • Body / Option
    Option
  • Trusco Code
    370-6508
  • Features
    The metal fittings are easy to tighten. Because the packing is low cost, it is best suited for one way transportation.
  • Use
    For belt tightening.
1 pc.
42
33
17
370-6516
1 Day(s)
46,923 IDR

Part Number : TKR30-1T
Days to Ship 1 Day(s)
Standard Unit Price 46,923 IDR
Quantity 1 pc.

Specificationtitle

  • Product Model
    Banding Band
  • Details Model
    Buckle for Track Rail
  • Size A(mm)
    42
  • Size B(mm)
    33
  • Dimension C(mm)
    17
  • Body / Option
    Option
  • Trusco Code
    370-6516
  • Features
    The metal fittings are easy to tighten. Because the packing is low cost, it is best suited for one way transportation.
  • Use
    For belt tightening.
1 pc.
59
54
23
370-6524
1 Day(s)
104,000 IDR

Part Number : TKR35-3T
Days to Ship 1 Day(s)
Standard Unit Price 104,000 IDR
Quantity 1 pc.

Specificationtitle

  • Product Model
    Banding Band
  • Details Model
    Buckle for Track Rail
  • Size A(mm)
    59
  • Size B(mm)
    54
  • Dimension C(mm)
    23
  • Body / Option
    Option
  • Trusco Code
    370-6524
  • Features
    The metal fittings are easy to tighten. Because the packing is low cost, it is best suited for one way transportation.
  • Use
    For belt tightening.
1 pc.
55
45
16
370-6532
1 Day(s)
41,385 IDR

Part Number : TKR44-1T
Days to Ship 1 Day(s)
Standard Unit Price 41,385 IDR
Quantity 1 pc.

Specificationtitle

  • Product Model
    Banding Band
  • Details Model
    Buckle for Track Rail
  • Size A(mm)
    55
  • Size B(mm)
    45
  • Dimension C(mm)
    16
  • Body / Option
    Option
  • Trusco Code
    370-6532
  • Features
    The metal fittings are easy to tighten. Because the packing is low cost, it is best suited for one way transportation.
  • Use
    For belt tightening.
1 pc.
64
56
20
370-6541
1 Day(s)
67,692 IDR

Part Number : TKR45-2T
Days to Ship 1 Day(s)
Standard Unit Price 67,692 IDR
Quantity 1 pc.

Specificationtitle

  • Product Model
    Banding Band
  • Details Model
    Buckle for Track Rail
  • Size A(mm)
    64
  • Size B(mm)
    56
  • Dimension C(mm)
    20
  • Body / Option
    Option
  • Trusco Code
    370-6541
  • Features
    The metal fittings are easy to tighten. Because the packing is low cost, it is best suited for one way transportation.
  • Use
    For belt tightening.
1 pc.
77
59
27
370-6559
1 Day(s)
93,000 IDR

Part Number : TKR50-3T
Days to Ship 1 Day(s)
Standard Unit Price 93,000 IDR
Quantity 1 pc.

Specificationtitle

  • Product Model
    Banding Band
  • Details Model
    Buckle for Track Rail
  • Size A(mm)
    77
  • Size B(mm)
    59
  • Dimension C(mm)
    27
  • Body / Option
    Option
  • Trusco Code
    370-6559
  • Features
    The metal fittings are easy to tighten. Because the packing is low cost, it is best suited for one way transportation.
  • Use
    For belt tightening.
1 pc.
77
59
27
370-6567
1 Day(s)
105,000 IDR

Part Number : TKR50-5T
Days to Ship 1 Day(s)
Standard Unit Price 105,000 IDR
Quantity 1 pc.

Specificationtitle

  • Product Model
    Banding Band
  • Details Model
    Buckle for Track Rail
  • Size A(mm)
    77
  • Size B(mm)
    59
  • Dimension C(mm)
    27
  • Body / Option
    Option
  • Trusco Code
    370-6567
  • Features
    The metal fittings are easy to tighten. Because the packing is low cost, it is best suited for one way transportation.
  • Use
    For belt tightening.
1 pc.
55
45
16
370-6575
1 Day(s)
48,923 IDR

Part Number : TKRA44-1T
Days to Ship 1 Day(s)
Standard Unit Price 48,923 IDR
Quantity 1 pc.

Specificationtitle

  • Product Model
    Banding Band
  • Details Model
    Buckle for Track Rail
  • Size A(mm)
    55
  • Size B(mm)
    45
  • Dimension C(mm)
    16
  • Body / Option
    Option
  • Trusco Code
    370-6575
  • Features
    The metal fittings are easy to tighten. Because the packing is low cost, it is best suited for one way transportation.
  • Use
    For belt tightening.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications


Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)