(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Extending Ring Belt, "BENRI"

Extending Ring Belt, "BENRI"

Standard Unit Price:
3,532,308 IDR
Days to Ship :
8 Day(s) or more

[Features]
· For use as an alternative to stretch film.
· Environmentally friendly—can be used repeatedly and does not produce waste after use.
· Length adjustable by up to 50 cm by adjusting the belt.
· For package perimeters of 4,000 to 4,400 mm.
[Applications]
· Covers cargo from the top to prevent load collapse.

Basic Specifications

  • Product Model
    Banding Band
  • Width(mm)
    1000
  • Length(m)
    3.8
  • Thickness(mm)
    0.55
  • Color
    Gray
  • Maximum service load(kg)
    250
  • Body / Option
    Main Body
  • Trusco Code
    352-9096
  • Mass(g)
    1400
  • Features
    This product is used as an alternative to stretch film. It is environmentally friendly because it does not produce waste after use and can be used many times. The length can be adjusted to up to 50 cm using the adjuster on the belt. The package length ranges from 4,000 to 4,400 mm.
  • Use
    Place over loads to cover to protect them from collapse.
  • Belt Part
    Polypropylene (PP)
  • Body Sheet
    Nylon + Polyurethane
  • D Ring
    Steel
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
8 Day(s) or more
3,532,308 IDR

Part Number : SBV1001111
Days to Ship 8 Day(s) or more
Standard Unit Price 3,532,308 IDR
Quantity 1 pc.

Specificationtitle

  • Product Model
    Banding Band
  • Width(mm)
    1000
  • Length(m)
    3.8
  • Thickness(mm)
    0.55
  • Color
    Gray
  • Maximum service load(kg)
    250
  • Body / Option
    Main Body
  • Trusco Code
    352-9096
  • Mass(g)
    1400
  • Features
    This product is used as an alternative to stretch film. It is environmentally friendly because it does not produce waste after use and can be used many times. The length can be adjusted to up to 50 cm using the adjuster on the belt. The package length ranges from 4,000 to 4,400 mm.
  • Use
    Place over loads to cover to protect them from collapse.
  • Belt Part
    Polypropylene (PP)
  • Body Sheet
    Nylon + Polyurethane
  • D Ring
    Steel

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)