(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 6:00 2/3/2025 sampai dengan 5:00 pada tanggal 3/3. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:00 2/3 to 5:00 (WIB) 3/3/2025. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Super Wide Hook & Loop Fastener Strip 100 mm x 100 mm Black

Super Wide Hook & Loop Fastener Strip 100 mm x 100 mm Black

Standard Unit Price:
80,000 IDR
Days to Ship :
Quote

Just touch and close for a perfect fit!
[Features]
·Standard hook-and-loop fastener with one-touch fastening
[Application]
·Used for daily necessities, interior accessories, car accessories, etc.

Basic Specifications

  • Product Model
    Banding Band
  • Width(mm)
    100
  • Length(m)
    0.1
  • Thickness(mm)
    2.5 (Front) / 2.6 (Back)
  • Color
    Black
  • Trusco Code
    003-9357
  • Mass(g)
    25.3
  • Material
    Nylon
  • Adhesive Material
    Synthetic Rubber Type
  • Tensile shear strength(kgf/cm2)
    7.8
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
Quote
80,000 IDR

Part Number : CP-26
Days to Ship Quote
Standard Unit Price 80,000 IDR
Quantity 1 pc.

Specificationtitle

  • Product Model
    Banding Band
  • Width(mm)
    100
  • Length(m)
    0.1
  • Thickness(mm)
    2.5 (Front) / 2.6 (Back)
  • Color
    Black
  • Trusco Code
    003-9357
  • Mass(g)
    25.3
  • Material
    Nylon
  • Adhesive Material
    Synthetic Rubber Type
  • Tensile shear strength(kgf/cm2)
    7.8

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)