(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Flexible Band

Flexible Band

Standard Unit Price:
224,154 IDR
Days to Ship :
1 Day(s)

Zip tie kit that makes it easy to create zip ties of any length with a tightening ring.
[Features]
· Magic Tape made of 100% polyester.
· Superior UV, water and heat resistance.
· 3-m tape that can be cut to create 5 zip ties of a chosen length.
· Uses FREEMAGIC, which allows identical faces to stick together.
· The 5 supplied specially designed loops can be used to create ties according to preference.
[Applications]
· Can be used as a binding tool in lieu of string or rope for cords, cables, pipes and rolls, bags and boxes, etc.
· Can be used outdoors.

Basic Specifications

  • Product Model
    Banding Band
  • Width(mm)
    25
  • Length(m)
    3
  • Thickness(mm)
    2.5
  • Color
    Black
  • Trusco Code
    001-3226
  • Mass(g)
    51
  • Material
    Polyester
  • Tensile shear strength(kgf/cm2)
    7.8
  • Accessories
    Dedicated Can 5 pcs
  • Amount Of Content
    1 Roll
Part Number
Amount Of Content

Refine by

  • 1 Roll
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Roll
1 Day(s)
224,154 IDR

Part Number : CP-08
Days to Ship 1 Day(s)
Standard Unit Price 224,154 IDR
Quantity 1 Roll

Specificationtitle

  • Product Model
    Banding Band
  • Width(mm)
    25
  • Length(m)
    3
  • Thickness(mm)
    2.5
  • Color
    Black
  • Trusco Code
    001-3226
  • Mass(g)
    51
  • Material
    Polyester
  • Tensile shear strength(kgf/cm2)
    7.8
  • Accessories
    Dedicated Can 5 pcs

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)