(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
View Other Model Numbers
Hot Air Spot Heater Jet Heater Heating Value (kW/h) Strong 29.2/Weak 20.0 HPE250

Tap Image to Zoom.

Move the mouse over the image to zoom

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Hot Air Spot Heater Jet Heater Heating Value (kW/h) Strong 29.2/Weak 20.0
Part Number: HPE250

Standard Unit Price: 36,989,231 IDR Special Price 36,989,231 IDR
Quantity: 1 unit
Days to Ship: 45 Day(s)

[Features]
· Uses a fan to blow heat from the burner. Since it is a convection system, it demonstrates its power when drying.

Specifications of HPE250

  • Product Type
    Heater / Stove
  • Type
    Hot Air Oil
  • Power Supply(V)
    Single-phase 100
  • Power Consumption(W)
    120/140
  • Tank Capacity(L)
    30
  • Heat Output(kW/h)
    29.2/20.0 (strong/weak)
  • Fuel Consumption(L/h)
    3.0/2.1 (strong/weak)
  • Mass(g)
    33000
  • Features
    The fan sends the heat of the burner. It is a convection type that demonstrates great power when dry.
  • Specification / Body Dimensions (Width x Depth x Height)(mm)
    535X892X787
  • Specification/ Combustion Duration(h)
    10-14
  • Specification/ Combustion System
    High Pressure Spray Method

Please check the type/dimensions/specifications of the part HPE250 in the Hot Air Spot Heater Jet Heater Heating Value (kW/h) Strong 29.2/Weak 20.0 series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)