(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 23/2/2025 sampai dengan 6:00 pada tanggal 24/2. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 23/2 to 6:00 (WIB) 24/2/2025. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
E-A-R Ultra Fit Earplugs with or without Cord

E-A-R Ultra Fit Earplugs with or without Cord

Standard Unit Price:
45,538 IDR
Days to Ship :
1 Day(s)

[Features]
· Can be inserted into the ear holding the grip part.,Hygienic since they can be washed and reused.
· The 3-step flange shape fits in the ear.
[Applications]
· For general work, polishing work and welding work.

Basic Specifications

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Day(s)
45,538 IDR

Part Number : 340-4003
Days to Ship 1 Day(s)
Standard Unit Price 45,538 IDR

Specificationtitle

  • NRR value(dB)
    25
  • Product Type
    Earplugs
  • Shape
    Flange Type
  • Size
    Free
  • Cord
    None
  • Standard
    JIS / ANSI (American Standard)
  • Material Quality
    Thermoplastic elastomer (TPR)
  • Trusco Code
    366-6018
  • Mass(g/pair)
    1

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)