(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
"E-A-Rsoft<SUP>TM</SUP>" Yellow Neon<SUP>TM</SUP> Ear Plugs

"E-A-RsoftTM" Yellow NeonTM Ear Plugs

Standard Unit Price:
20,462 IDR-
Days to Ship :
1 Day(s)

[Features]
· Fluorescent color for easily assessing fit.
· High sound insulation performance.
[Applications]
· For noisy work.

Basic Specifications

Part Number
Cord

Refine by

  • Yes
  • None
  • Clear
Cord length(mm)

Refine by

  • 630
  • Clear
Trusco Code

Refine by

  • 373-9635
  • 373-9619
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
Yes
630
373-9619
1 Day(s)
26,000 IDR

Part Number : 311-1250
Days to Ship 1 Day(s)
Standard Unit Price 26,000 IDR

Specificationtitle

  • NRR value(dB)
    33
  • Product Type
    Earplugs
  • Shape
    Foam Type
  • Size
    Free
  • Cord
    Yes
  • Standard
    JIS / ANSI (American Standard)
  • Material Quality
    Earplugs: Polyurethane (PUR)
  • Cord length(mm)
    630
  • Trusco Code
    373-9619
  • Mass(g/pair)
    1.8
None
-
373-9635
1 Day(s)
20,462 IDR

Part Number : 312-1250
Days to Ship 1 Day(s)
Standard Unit Price 20,462 IDR

Specificationtitle

  • NRR value(dB)
    33
  • Product Type
    Earplugs
  • Shape
    Foam Type
  • Size
    Free
  • Cord
    None
  • Standard
    JIS / ANSI (American Standard)
  • Material Quality
    Earplugs: Polyurethane (PUR)
  • Cord length(mm)
    -
  • Trusco Code
    373-9635
  • Mass(g/pair)
    0.4

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)