(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Goggles clip

Click this image to zoom it.

Move the mouse over the image to zoom

Goggles clip

Standard Unit Price:
64,308 IDR-
Days to Ship :
1 Day(s)

[Features]
· Prevents slippage or falling off when goggles are attached to the helmet.
· Even supports goggles with wide bands.

Basic Specifications

  • Specifications
    • STOCK
  • Product Type
    Exterior
  • Color
    White
  • Features
    Prevents misalignment and detachment when wearing goggles with a helmet. Also fits the wide band of goggles.
  • Material Quality
    Duracon®
  • Mass(g/Set)
    9
  • Amount Of Content
    1 Set

Details

Part Number
Amount Of Content

Refine by

  • 1 Set
  • Clear
Width(mm)

Refine by

  • 18.0
  • 21.3
  • Clear
Length(mm)

Refine by

  • 45.8
  • 49.9
  • Clear
Trusco Code

Refine by

  • 356-5131
  • 356-5122
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Set
18.0
45.8
356-5122
1 Day(s)
64,308 IDR

Part Number : G-CLIP-2
Days to Ship 1 Day(s)
Standard Unit Price 64,308 IDR
Quantity 1 Set

Specificationtitle

  • Product Type
    Exterior
  • Width(mm)
    18.0
  • Length(mm)
    45.8
  • Color
    White
  • Trusco Code
    356-5122
  • Features
    Prevents misalignment and detachment when wearing goggles with a helmet. Also fits the wide band of goggles.
  • Material Quality
    Duracon®
  • Mass(g/Set)
    9
1 Set
21.3
49.9
356-5131
1 Day(s)
74,308 IDR

Part Number : G-CLIP-3
Days to Ship 1 Day(s)
Standard Unit Price 74,308 IDR
Quantity 1 Set

Specificationtitle

  • Product Type
    Exterior
  • Width(mm)
    21.3
  • Length(mm)
    49.9
  • Color
    White
  • Trusco Code
    356-5131
  • Features
    Prevents misalignment and detachment when wearing goggles with a helmet. Also fits the wide band of goggles.
  • Material Quality
    Duracon®
  • Mass(g/Set)
    9

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Prevents band shifting and detachment when goggles are worn on a helmet piece.

Specification

●Color:White
●Q'ty Per Set(piece):2
●SPQ(set):20

Materials

●Duracon

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)