(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
3MTM Nozzle for Concrete Repair 600

3MTM Nozzle for Concrete Repair 600

Standard Unit Price:
458,308 IDR
Days to Ship :
1 Day(s)

[Features]
· Concrete repair dedicated nozzle.

Basic Specifications

  • Specifications
    • STOCK
  • Product Type
    Repair agent for concrete
  • Other
    Option
  • Trusco Code
    417-4062
  • Mass
    38.5 g/pack
  • Features
    Quick to cure, reaching practical strength in 15 minutes and completely hardened in 60 minutes. High degree of hardness to sustain load of trolleys, etc. Paint coats well because it is made of urethane.
  • Application
    Repairing and filling in broken sections in concrete floors.
  • 硬化時間(23℃)
    1 hour
  • Main Ingredient
    Urethane-based Adhesive
  • Amount Of Content
    1 Pack (3 pcs)
Part Number
Amount Of Content

Refine by

  • 1 Pack (3 pcs)
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pack (3 pcs)
1 Day(s)
458,308 IDR

Part Number : C/R-NOZZ
Days to Ship 1 Day(s)
Standard Unit Price 458,308 IDR
Quantity 1 Pack (3 pcs)

Specificationtitle

  • Product Type
    Repair agent for concrete
  • Other
    Option
  • Trusco Code
    417-4062
  • Mass
    38.5 g/pack
  • Features
    Quick to cure, reaching practical strength in 15 minutes and completely hardened in 60 minutes. High degree of hardness to sustain load of trolleys, etc. Paint coats well because it is made of urethane.
  • Application
    Repairing and filling in broken sections in concrete floors.
  • 硬化時間(23℃)
    1 hour
  • Main Ingredient
    Urethane-based Adhesive

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)