(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Cartridge Grease Can (for Cartridge Grease and Hand Packing) Lever Type Grease Can

Click this image to zoom it.

Move the mouse over the image to zoom

Cartridge Grease Can (for Cartridge Grease and Hand Packing) Lever Type Grease Can

Standard Unit Price:
797,231 IDR-
Days to Ship :
1 Day(s)

This is a grease gun usable with both a bellows cartridge and manual filling.
[Features]
· Hand-type grease gun that can be used easily, even outdoors where there is no power or air supply.
· Since bellows cartridge grease can be used, grease setting is done simply and speedily.
· Prevents dust from entering and prevents hands from getting soiled.
· An the grease is put directly into the oil tube, special greases can also be used.
[Applications]
· Optimal for greasing of construction machinery, agricultural machinery, and all other types of machinery.

Basic Specifications

  • Type
    Grease Gun
  • Nozzle Length(mm)
    120
  • Details Model
    For Cartridge Grease / Manual Filling
  • Features
    It is both for cartridge grease and manual filling.
  • Nozzle Connecting Screw
    Rc1/8
  • Applicable Grease
    Consistency No.0-No.2 (Manual: No.1)
  • Accessories
    Nozzle (HSP-1)
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Discharge Rate at One Time(cc)

Refine by

  • 0.6
  • 1
  • Clear
Oil Tank Diameter(mm)

Refine by

  • 38
  • 59.6
  • Clear
Total length(mm)

Refine by

  • 232
  • 290
  • Clear
Maximum Pressure(MPa)

Refine by

  • 20
  • 25
  • Clear
Trusco Code

Refine by

  • 112-7616
  • 112-7586
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
1 pc.
1
59.6
290
25
112-7616
1 Day(s)
1,090,923 IDR

Part Number : KH-35
Days to Ship 1 Day(s)
Standard Unit Price 1,090,923 IDR
Quantity 1 pc.

Specificationtitle

  • Type
    Grease Gun
  • Discharge Rate at One Time(cc)
    1
  • Nozzle Length(mm)
    120
  • Details Model
    For Cartridge Grease / Manual Filling
  • Oil Tank Diameter(mm)
    59.6
  • Total length(mm)
    290
  • Maximum Pressure(MPa)
    25
  • Trusco Code
    112-7616
  • Cartridge(cc)
    210
  • Mass(g)
    1110
  • Features
    It is both for cartridge grease and manual filling.
  • Nozzle Connecting Screw
    Rc1/8
  • Applicable Grease
    Consistency No.0-No.2 (Manual: No.1)
  • Accessories
    Nozzle (HSP-1)
1 pc.
0.6
38
232
20
112-7586
1 Day(s)
797,231 IDR

Part Number : KH-120
Days to Ship 1 Day(s)
Standard Unit Price 797,231 IDR
Quantity 1 pc.

Specificationtitle

  • Type
    Grease Gun
  • Discharge Rate at One Time(cc)
    0.6
  • Nozzle Length(mm)
    120
  • Details Model
    For Cartridge Grease / Manual Filling
  • Oil Tank Diameter(mm)
    38
  • Total length(mm)
    232
  • Maximum Pressure(MPa)
    20
  • Trusco Code
    112-7586
  • Cartridge(cc)
    85
  • Mass(g)
    510
  • Features
    It is both for cartridge grease and manual filling.
  • Nozzle Connecting Screw
    Rc1/8
  • Applicable Grease
    Consistency No.0-No.2 (Manual: No.1)
  • Accessories
    Nozzle (HSP-1)