(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Wheel Nut Cordless Impact Wrench (18 V)

Wheel Nut Cordless Impact Wrench (18 V)

[Features]
· It uses a high-torque motor for overwhelming high power.
· An electronic control, stepless speed change with braking mechanism. Capable of working safely and comfortably.
· Large capacity lithium ion battery doubles the amount of work per charge (guideline) compared to our other products.
· Equipped with a battery indicator that shows the current battery status just by pressing the check button.
· Anvil is a pin-hole type.

Part Number

Configured Part Number is shown.

JTAE424

Part Number
JTAE424
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

13,857,142 IDR

1 Piece(s) Quote

Loading...

  1. 1

Basic Information

Product Type Rechargeable impact wrench Max. Tightening Torque(N▪m) 500 Voltage(V) 18
Insertion Angle(mm) 12.7 With/Without Switching (Torque / Rotations (#) /Strokes (#)) NA Charge time(min) 60
Number of load-free rotations(min-1) 0~1800 Double Insulation NA Accessory Available
Continuous operation standard workload(1 charge) Wheel Nut (21) Approx. 360 Cycles Trusco Code 391-8238 Mass(g/set) 5100
Features The high torque motor demonstrates exceedingly high power. Electronically controlled continuous speed variation with brake mechanism ensures safe and comfortable work. The high capacity lithium-ion battery provides twice the work rate (approximate) compared to other similar products on a single charge. Equipped with a battery indicator that shows the current status of battery just by pressing the check button. Anvil uses the pin hole system. Accessory Carrying Case, Battery x 1, Charger

Please check the type/dimensions/specifications of the part JTAE424 in the Wheel Nut Cordless Impact Wrench (18 V) series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)