(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Insulated Screwdriver

Insulated Screwdriver

Standard Unit Price:
88,007 IDR-
Days to Ship :
8 Day(s)

[Features]
· This product conforms to European Standard EN60900.
· Supports up to 1,000 VAC and 1,500 VDC.
· The grip end is colored separately in red (+) and green (-) for easy recognition of (+) and (-).
· The grip sections come with a hole that is convenient for hanging the tool.
· Three layer molded resin employs a soft grip which is gentle on the hands.

Basic Specifications

  • Applicable Standards
    European Standard EN60900
  • Features
    European standard EN60900 compliant product. Supports 1,000 VAC to 1,500 VDC. The grip end is colored separately in red (+) and green (-) for easy recognition of (+) and (-). The grip part has a hole convenient for hanging. Has a triple-molded resin soft grip giving a smooth feel to hands.
Part Number
Tip standards

Refine by

  • Phillips (+)
  • Flathead (-)
  • Phillips (+)/Flathead(-)
  • Clear
Tip size / Phillips (+)

Refine by

  • No.1
  • No.2
  • Clear
Tip size / flathead (-) blade width(mm)

Refine by

  • 4
  • 5
  • Clear
Single Product/Set Classification

Refine by

  • Single Item
  • Set Product
  • Clear
Shaft length(mm)

Refine by

  • 100
  • 125
  • 150
  • Clear
Overall Length(mm)

Refine by

  • 202
  • 205
  • 230
  • 255
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
Flathead (-)
-
4
Single Item
100
202
8 Day(s)
88,007 IDR

Part Number : MDEZ-4
Days to Ship 8 Day(s)
Standard Unit Price 88,007 IDR

Specificationtitle

  • Tip standards
    Flathead (-)
  • Tip size / Phillips (+)
    -
  • Tip size / flathead (-) blade width(mm)
    4
  • Single Product/Set Classification
    Single Item
  • Shaft length(mm)
    100
  • Overall Length(mm)
    202
  • Applicable Standards
    European Standard EN60900
  • Details Type
    -
  • Set Content
    -
  • Set Content(Book)
    -
  • Trusco Code
    373-6300
  • Mass(g)
    40
  • Features
    European standard EN60900 compliant product. Supports 1,000 VAC to 1,500 VDC. The grip end is colored separately in red (+) and green (-) for easy recognition of (+) and (-). The grip part has a hole convenient for hanging. Has a triple-molded resin soft grip giving a smooth feel to hands.
  • Mass(g/set)
    -
Flathead (-)
-
5
Single Item
150
255
8 Day(s)
178,749 IDR

Part Number : MDEZ-5
Days to Ship 8 Day(s)
Standard Unit Price 178,749 IDR

Specificationtitle

  • Tip standards
    Flathead (-)
  • Tip size / Phillips (+)
    -
  • Tip size / flathead (-) blade width(mm)
    5
  • Single Product/Set Classification
    Single Item
  • Shaft length(mm)
    150
  • Overall Length(mm)
    255
  • Applicable Standards
    European Standard EN60900
  • Details Type
    -
  • Set Content
    -
  • Set Content(Book)
    -
  • Trusco Code
    373-6318
  • Mass(g)
    80
  • Features
    European standard EN60900 compliant product. Supports 1,000 VAC to 1,500 VDC. The grip end is colored separately in red (+) and green (-) for easy recognition of (+) and (-). The grip part has a hole convenient for hanging. Has a triple-molded resin soft grip giving a smooth feel to hands.
  • Mass(g/set)
    -
Phillips (+)
No.1
-
Single Item
100
205
8 Day(s)
157,299 IDR

Part Number : PDEZ-1
Days to Ship 8 Day(s)
Standard Unit Price 157,299 IDR

Specificationtitle

  • Tip standards
    Phillips (+)
  • Tip size / Phillips (+)
    No.1
  • Tip size / flathead (-) blade width(mm)
    -
  • Single Product/Set Classification
    Single Item
  • Shaft length(mm)
    100
  • Overall Length(mm)
    205
  • Applicable Standards
    European Standard EN60900
  • Details Type
    -
  • Set Content
    -
  • Set Content(Book)
    -
  • Trusco Code
    373-7021
  • Mass(g)
    65
  • Features
    European standard EN60900 compliant product. Supports 1,000 VAC to 1,500 VDC. The grip end is colored separately in red (+) and green (-) for easy recognition of (+) and (-). The grip part has a hole convenient for hanging. Has a triple-molded resin soft grip giving a smooth feel to hands.
  • Mass(g/set)
    -
Phillips (+)
No.2
-
Single Item
125
230
8 Day(s)
146,971 IDR

Part Number : PDEZ-2
Days to Ship 8 Day(s)
Standard Unit Price 146,971 IDR

Specificationtitle

  • Tip standards
    Phillips (+)
  • Tip size / Phillips (+)
    No.2
  • Tip size / flathead (-) blade width(mm)
    -
  • Single Product/Set Classification
    Single Item
  • Shaft length(mm)
    125
  • Overall Length(mm)
    230
  • Applicable Standards
    European Standard EN60900
  • Details Type
    -
  • Set Content
    -
  • Set Content(Book)
    -
  • Trusco Code
    373-7039
  • Mass(g)
    85
  • Features
    European standard EN60900 compliant product. Supports 1,000 VAC to 1,500 VDC. The grip end is colored separately in red (+) and green (-) for easy recognition of (+) and (-). The grip part has a hole convenient for hanging. Has a triple-molded resin soft grip giving a smooth feel to hands.
  • Mass(g/set)
    -
Phillips (+)/Flathead(-)
-
-
Set Product
-
-
8 Day(s)
700,755 IDR

Part Number : PMDEZ4
Days to Ship 8 Day(s)
Standard Unit Price 700,755 IDR

Specificationtitle

  • Tip standards
    Phillips (+)/Flathead(-)
  • Tip size / Phillips (+)
    -
  • Tip size / flathead (-) blade width(mm)
    -
  • Single Product/Set Classification
    Set Product
  • Shaft length(mm)
    -
  • Overall Length(mm)
    -
  • Applicable Standards
    European Standard EN60900
  • Details Type
    Set
  • Set Content
    (+)No.1、(+)No.2、(-)4、(-)5
  • Set Content(Book)
    4
  • Trusco Code
    373-7284
  • Mass(g)
    -
  • Features
    European standard EN60900 compliant product. Supports 1,000 VAC to 1,500 VDC. The grip end is colored separately in red (+) and green (-) for easy recognition of (+) and (-). The grip part has a hole convenient for hanging. Has a triple-molded resin soft grip giving a smooth feel to hands.
  • Mass(g/set)
    270

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)