(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Mini Ratchet Tube Cutter

Mini Ratchet Tube Cutter

Standard Unit Price:
3,322,674 IDR
Days to Ship :
1 Day(s)

[Features]
· The ratchet mechanism enables cutting in tight spaces such as where the wall and pipes are adjacent.
· Cutter automatic feed mechanism means that if the knob is tightened once, additional tightening isn't required, enabling rapid work.
· It can be used with a radius of rotation of 45 mm.
[Applications] Cutting copper pipes for HVAC, bare copper pipes and coated copper pipes for water or oil supply.

Basic Specifications

  • Specifications
    • STOCK
  • Product Type
    Tube Cutter
  • Cutting Performance mm
    6~23
  • Cutting Capacity inch
    1/4~7/8
  • Maximum Thickness(mm)
    1.24
  • Overall Length(mm)
    140
  • Trusco Code
    308-0871
  • Mass(g)
    180
  • Features
    The ratchet mechanism enables cutting in tight spaces such as where the wall and pipes are adjacent.
  • Standard replacement blade
    PCRK-CM
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
1 Day(s)
3,322,674 IDR

Part Number : PCRT-23
Days to Ship 1 Day(s)
Standard Unit Price 3,322,674 IDR

Specificationtitle

  • Product Type
    Tube Cutter
  • Cutting Performance mm
    6~23
  • Cutting Capacity inch
    1/4~7/8
  • Maximum Thickness(mm)
    1.24
  • Overall Length(mm)
    140
  • Trusco Code
    308-0871
  • Mass(g)
    180
  • Features
    The ratchet mechanism enables cutting in tight spaces such as where the wall and pipes are adjacent.
  • Standard replacement blade
    PCRK-CM