(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Heavy Duty Type Water Pump Pliers

Click this image to zoom it.

Move the mouse over the image to zoom

Heavy Duty Type Water Pump Pliers

Standard Unit Price:
403,817 IDR-
Days to Ship :
8 Day(s)

[Features]
· When the pliers are turned in the lower jaw direction, they adopt a tooth-like shape so as to bite in.
· The groove of the joint section is highly accurate when using a dedicated machine and causes very little rattle, with looseness and slipping unlikely to occur.
· In order to prevent resizing malfunctions, the joint switching part is set harder.
[Applications]
· Generic Tools.

Basic Specifications

  • Specifications
    • STOCK
  • Features
    When the pliers are turned in the lower jaw direction, they adopt a tooth-like shape so as to bite in. The grooves of the fitting portion are processed with special machining for high precision and less rattling, making it less prone to sagging or slipping. In order to prevent resizing malfunctions, the joint switching part is set harder.
  • Application
    Generic Tools.

Details

Part Number
Maximum Opening(mm)

Refine by

  • 32
  • 50
  • Clear
Adjustment(Steps)

Refine by

  • 5
  • 6
  • Clear
Overall Length(mm)

Refine by

  • 257
  • 307
  • Clear
Mass(g)

Refine by

  • 360
  • 690
  • Clear
Trusco Code

Refine by

  • 373-9171
  • 373-9163
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
32
5
257
360
373-9163
8 Day(s)
403,817 IDR

Part Number : WPD1-250
Days to Ship 8 Day(s)
Standard Unit Price 403,817 IDR

Specificationtitle

  • Maximum Opening(mm)
    32
  • Adjustment(Steps)
    5
  • Overall Length(mm)
    257
  • Mass(g)
    360
  • Trusco Code
    373-9163
  • Features
    When the pliers are turned in the lower jaw direction, they adopt a tooth-like shape so as to bite in. The grooves of the fitting portion are processed with special machining for high precision and less rattling, making it less prone to sagging or slipping. In order to prevent resizing malfunctions, the joint switching part is set harder.
  • Application
    Generic Tools.
50
6
307
690
373-9171
8 Day(s)
529,707 IDR

Part Number : WPD1-300
Days to Ship 8 Day(s)
Standard Unit Price 529,707 IDR

Specificationtitle

  • Maximum Opening(mm)
    50
  • Adjustment(Steps)
    6
  • Overall Length(mm)
    307
  • Mass(g)
    690
  • Trusco Code
    373-9171
  • Features
    When the pliers are turned in the lower jaw direction, they adopt a tooth-like shape so as to bite in. The grooves of the fitting portion are processed with special machining for high precision and less rattling, making it less prone to sagging or slipping. In order to prevent resizing malfunctions, the joint switching part is set harder.
  • Application
    Generic Tools.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●When turning the pliers in the direction of the lower jaw, it is shaped like biting.
●The grooves of the joint portion that are processed with special machines are high precision, less backlash and not easy to occur settling and slippage.
●The joint swi

Usage

●Various piping work.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)