(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 9/3/2025 sampai dengan 23:00. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 23:00 (WIB) 9/3/2025. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Tool Set (Single-Door Metal Case Type) (Plug Corner 9.5 mm)

Tool Set (Single-Door Metal Case Type) (Plug Corner 9.5 mm)

Standard Unit Price:
8,121,853 IDR
Days to Ship :
8 Day(s)

[Features]
· Ideal for maintenance of machinery and equipment.
· Compact size for easy carrying.
· Handle does not protrude when stored.
· Carrying tray with handle can be detached from main body for ease of carrying.
· It is equipped with a fixed tray that can store small parts such as screws and accessories.
· It is a carefully selected set that provides essential tools.
[Applications]
· Ideal for servicing and inspecting various industrial machinery.

Basic Specifications

  • Tool set and tool box only
    Tool set
  • Tool set type
    Single opening portable type
  • Case Size (Frontage x Depth x Height)(mm)
    410×210×150
  • Set Content(Point)
    48
  • Case color
    Silver
  • Insertion Angle(mm)
    9.5
  • Trusco Code
    337-4807
  • Features
    Ideal for maintenance of machinery and equipment Compact size for easy carrying. Handle does not protrude when stored. Carrying tray with handle can be detached from main body for ease of carrying. It is equipped with a fixed tray that can store small parts such as screws and accessories.
  • Mass(g/set)
    11000
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
8 Day(s)
8,121,853 IDR

Part Number : SK348S
Days to Ship 8 Day(s)
Standard Unit Price 8,121,853 IDR

Specificationtitle

  • Tool set and tool box only
    Tool set
  • Tool set type
    Single opening portable type
  • Case Size (Frontage x Depth x Height)(mm)
    410×210×150
  • Set Content(Point)
    48
  • Case color
    Silver
  • Insertion Angle(mm)
    9.5
  • Trusco Code
    337-4807
  • Features
    Ideal for maintenance of machinery and equipment Compact size for easy carrying. Handle does not protrude when stored. Carrying tray with handle can be detached from main body for ease of carrying. It is equipped with a fixed tray that can store small parts such as screws and accessories.
  • Mass(g/set)
    11000

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)