(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 19/1/2025 sampai dengan 5:00 pada tanggal 20/1/2025. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 19/1/2025 to 5:00 (WIB) 20/1/2025. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Maintenance Tool Set (Plug Corner 9.5 mm)

Maintenance Tool Set (Plug Corner 9.5 mm)

Standard Unit Price:
6,808,264 IDR
Days to Ship :
8 Day(s)

[Features]
· Ideal for maintenance of machinery and equipment.
· Includes a wide variety of set contents and popular double-door type case set.
· Easy to carry and intuitive to use once open.
· The case is made of resin, making it roughly 30% lighter than previous steel cases.
· Winner of the 2004 Good Design Award (EK-1).
[Applications]
· Ideal for maintenance of machinery and equipment.

Basic Specifications

  • Tool set and tool box only
    Tool set
  • Tool set type
    Double open portable type
  • Case Size (Frontage x Depth x Height)(mm)
    445×280×250
  • Set Content(Point)
    53
  • Case color
    Red
  • Insertion Angle(mm)
    9.5
  • Trusco Code
    337-4815
  • Features
    Ideal for maintenance of machinery and equipment Includes a wide variety of set contents and popular double-door type case set. Easy to carry and intuitive to use once open. The case is made of resin, making it roughly 30% lighter than previous steel cases.
  • Mass(g/set)
    11000
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
8 Day(s)
6,808,264 IDR

Part Number : SK3536P
Days to Ship 8 Day(s)
Standard Unit Price 6,808,264 IDR

Specificationtitle

  • Tool set and tool box only
    Tool set
  • Tool set type
    Double open portable type
  • Case Size (Frontage x Depth x Height)(mm)
    445×280×250
  • Set Content(Point)
    53
  • Case color
    Red
  • Insertion Angle(mm)
    9.5
  • Trusco Code
    337-4815
  • Features
    Ideal for maintenance of machinery and equipment Includes a wide variety of set contents and popular double-door type case set. Easy to carry and intuitive to use once open. The case is made of resin, making it roughly 30% lighter than previous steel cases.
  • Mass(g/set)
    11000

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)