(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 9/3/2025 sampai dengan 23:00. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 23:00 (WIB) 9/3/2025. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
High Mechanic Tool Set (Plug Corner 9.5 mm)

High Mechanic Tool Set (Plug Corner 9.5 mm)

Standard Unit Price:
12,721,942 IDR
Days to Ship :
8 Day(s)

[Features]
· A tool set with a wall mounting case fitting any space freely.
· Protects important tools with a sliding shutter (lockable). (Lock sold separately)
· The silhouette of products is drawn on the case for easy tool management.
· Anchoring is possible for wall-mounting.
[Applications]
· For automobile and machinery maintenance

Basic Specifications

  • Tool set and tool box only
    Tool set
  • Tool set type
    Stationary / Hanging Type
  • Case Size (Frontage x Depth x Height)(mm)
    600×145×600
  • Set Content(Point)
    56
  • Insertion Angle(mm)
    9.5
  • Trusco Code
    388-0133
  • Features
    A tool set with a wall mounting case fitting any space freely. Protects important tools with a sliding shutter (lockable). (lock sold separately) The silhouette of products is drawn on the case for easy tool management.
  • Mass(g/set)
    20000
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
8 Day(s)
12,721,942 IDR

Part Number : SK3568SS
Days to Ship 8 Day(s)
Standard Unit Price 12,721,942 IDR

Specificationtitle

  • Tool set and tool box only
    Tool set
  • Tool set type
    Stationary / Hanging Type
  • Case Size (Frontage x Depth x Height)(mm)
    600×145×600
  • Set Content(Point)
    56
  • Insertion Angle(mm)
    9.5
  • Trusco Code
    388-0133
  • Features
    A tool set with a wall mounting case fitting any space freely. Protects important tools with a sliding shutter (lockable). (lock sold separately) The silhouette of products is drawn on the case for easy tool management.
  • Mass(g/set)
    20000

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)