(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 19/1/2025 sampai dengan 5:00 pada tanggal 20/1/2025. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 19/1/2025 to 5:00 (WIB) 20/1/2025. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Mechani-Kit (General Machine Supplies) (6.3 mm, 12.7 mm Insertion Angle)

Mechani-Kit (General Machine Supplies) (6.3 mm, 12.7 mm Insertion Angle)

Standard Unit Price:
18,562,157 IDR
Days to Ship :
8 Day(s)

[Features]
· Tool set with a wall-mounted case that enables the available space to be used efficiently. Enables effective use of space.
· It is composed of carefully selected products meant for general machine maintenance, so it is ideal for maintenance/inspection work.
· The product's silhouettes are imposed on the case, so you can discern at first glance where tools are during use and easily return them for storage.
· Protects important tools with a sliding shutter (lockable). (Lock sold separately)

Basic Specifications

  • Tool set and tool box only
    Tool set
  • Tool set type
    Stationary / Hanging Type
  • Case Size (Frontage x Depth x Height)(mm)
    1125×145×630
  • Set Content(Point)
    76
  • Insertion Angle(mm)
    6.3/12.7
  • Trusco Code
    456-2003
  • Features
    Tool set that uses a wall-hanging case. It can use space efficiently. It is composed of carefully selected products meant for general machine maintenance, so it is best of maintenance/inspection work. The product's silhouettes are imposed on the case, so you can discern at first glance where tools are during use and easily return them for storage.
  • Mass(g/set)
    32000
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
8 Day(s)
18,562,157 IDR

Part Number : MK81A
Days to Ship 8 Day(s)
Standard Unit Price 18,562,157 IDR

Specificationtitle

  • Tool set and tool box only
    Tool set
  • Tool set type
    Stationary / Hanging Type
  • Case Size (Frontage x Depth x Height)(mm)
    1125×145×630
  • Set Content(Point)
    76
  • Insertion Angle(mm)
    6.3/12.7
  • Trusco Code
    456-2003
  • Features
    Tool set that uses a wall-hanging case. It can use space efficiently. It is composed of carefully selected products meant for general machine maintenance, so it is best of maintenance/inspection work. The product's silhouettes are imposed on the case, so you can discern at first glance where tools are during use and easily return them for storage.
  • Mass(g/set)
    32000

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)