(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
View Other Model Numbers
Palm screwdriver PDEA-1

Tap Image to Zoom.

Move the mouse over the image to zoom

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Palm screwdriver
Part Number: PDEA-1

Standard Unit Price: 91,360 IDR Special Price 91,360 IDR
Days to Ship: 8 Day(s)

[Features]
· Adopts a fine shaft.
· The product is elastic, featuring resin grips that are gentle to handle.
· The grip sections come with a hole that is convenient for hanging the tool.
· The shaft is round.
[Applications]
· General purpose tool

Specifications of PDEA-1

  • Tip standards
    Phillips (+)
  • Tip size / Phillips (+)
    No.1
  • Tip size / flathead (-) blade width (mm) B1
    -
  • Shaft length L (mm)
    100
  • Single Product/Set Classification
    Single Item
  • Shaft type
    Round
  • Magnet
    Available
  • Shaft through
    NA
  • Bolster
    NA
  • Grip Type
    Rubber
  • Tip size / flathead (-) blade thickness (mm) B2
    -
  • Details Type
    Palm screwdriver
  • Overall Length(mm)
    205
  • Trusco Code
    373-6989
  • Mass(g)
    70
  • Features
    The product is elastic, featuring resin grips that are gentle to handle. The grip sections come with a hole that is convenient for hanging the tool. The shaft is round.
  • Blade Tip
    With Magnet

Please check the type/dimensions/specifications of the part PDEA-1 in the Palm screwdriver series.

Products like this...

Part Number
MDEA-75
MDEA-M
PDEA-0
PDEA-2
PDEA-3
PDEA-P
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipTip standards Tip size / Phillips (+) Tip size / flathead (-) blade width (mm) B1 Shaft length L (mm) Bolster Tip size / flathead (-) blade thickness (mm) B2 Details Type Overall Length
(mm)
Trusco Code Mass
(g)

84,740 IDR

1 Piece(s) 8 Day(s) Flathead (-)-5.5100NA0.8Palm screwdriver205373-628870

52,328 IDR

1 Piece(s) 8 Day(s) Flathead (-)-630NA0.9Palm stubby screwdriver89373-629640

71,499 IDR

1 Piece(s) 8 Day(s) Phillips (+)No.0-75NA-Palm screwdriver177373-696240

139,027 IDR

1 Piece(s) 8 Day(s) Phillips (+)No.2-125Included-Palm screwdriver230373-699795

190,665 IDR

1 Piece(s) 8 Day(s) Phillips (+)No.3-150Included-Palm screwdriver266373-7004165

87,388 IDR

1 Piece(s) 8 Day(s) Phillips (+)No.2-30NA-Palm stubby screwdriver89373-701240

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)