(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Nico UFO Constantly Lit Type

Nico UFO Constantly Lit Type

Standard Unit Price:
1,322,000 IDR
Days to Ship :
1 Day(s)

Battery powered, so no wiring is needed. For simple safety displays on agricultural equipment, heavy machinery and in factories. Equipped with magnets for easy installation.

[Features]
· Useful for gaining attention in emergency situations, and as simple rotating lights for patrolling.
· Environmentally friendly LED rotating light with excellent brightness

Basic Specifications

  • Specifications
    • STOCK
  • Number of Flashes(Times/Second)
    72
  • Number of Turns(Times/Second)
    318
  • Product Model
    Normal Light
  • Switch Specifications
    ON/OFF Seesaw Switch
  • Size(mm)
    φ76×H75
  • Number of LED
    8
  • Protection Level
    IP55
  • Power Source Type
    AA Batteries x 2 (Included)
  • Mass(g)
    160
  • Material
    Main Body: ABS Resin; Cover: Acrylic Resin
  • Features
    LED is used.
  • Revolution Time(Hours)
    150
  • Flashing Time(Hours)
    180
  • Amount Of Content
    1 pc.

Details

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Color

Refine by

  • Blue
  • Green
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
Blue
1 Day(s)
1,322,000 IDR

Part Number : NU-AB
Days to Ship 1 Day(s)
Standard Unit Price 1,322,000 IDR
Quantity 1 pc.

Specificationtitle

  • Color
    Blue
  • Number of Flashes(Times/Second)
    72
  • Number of Turns(Times/Second)
    318
  • Product Model
    Normal Light
  • Switch Specifications
    ON/OFF Seesaw Switch
  • Size(mm)
    φ76×H75
  • Number of LED
    8
  • Protection Level
    IP55
  • Power Source Type
    AA Batteries x 2 (Included)
  • Mass(g)
    160
  • Material
    Main Body: ABS Resin; Cover: Acrylic Resin
  • Features
    LED is used.
  • Revolution Time(Hours)
    150
  • Flashing Time(Hours)
    180
1 pc.
Green
1 Day(s)
1,322,000 IDR

Part Number : NU-AG
Days to Ship 1 Day(s)
Standard Unit Price 1,322,000 IDR
Quantity 1 pc.

Specificationtitle

  • Color
    Green
  • Number of Flashes(Times/Second)
    72
  • Number of Turns(Times/Second)
    318
  • Product Model
    Normal Light
  • Switch Specifications
    ON/OFF Seesaw Switch
  • Size(mm)
    φ76×H75
  • Number of LED
    8
  • Protection Level
    IP55
  • Power Source Type
    AA Batteries x 2 (Included)
  • Mass(g)
    160
  • Material
    Main Body: ABS Resin; Cover: Acrylic Resin
  • Features
    LED is used.
  • Revolution Time(Hours)
    150
  • Flashing Time(Hours)
    180

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Since it is a battery type, wiring is unnecessary.
●It is easy to install because it has a magnet.
●We adopt LEDs.

Usage

●For simple safety sign in agricultural machines, heavy machinery and factories.

Specification

●Diameter x H(mm):76 x 75
●Number of LEDs:8
●SPQ(piece):6

Materials

●Cover: Acrylic Plastic
●Main Body: ABS Resin

Accessories

●AA Dry Battery x 2 Pieces

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)