(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Nico UFO Battery Type LED Rotating Night Light

Nico UFO Battery Type LED Rotating Night Light

Standard Unit Price:
1,316,924 IDR
Days to Ship :
12 Day(s)

[Features]
· Useful for gaining attention in emergency situations, and as simple rotating lights for patrolling.
· Environmentally friendly LED rotating light with excellent brightness

Basic Specifications

  • Number of Flashes(Times/Second)
    72
  • Number of Turns(Times/Second)
    318
  • Product Model
    Nighttime Lighting
  • Switch Specifications
    ON/OFF Seesaw Switch
  • Size(mm)
    φ76×H75
  • Number of LED
    8
  • Protection Level
    IP55
  • Power Source Type
    AA Batteries x 2 (Included)
  • Mass(g)
    152
  • Material
    Main Body: ABS Resin; Cover: Acrylic Resin
  • Features
    LED is used.
  • Precautions
    Even if this product's light sensor sensitivity is set to maximum, it is not a "continuous lighting type."
  • Revolution Time(Hours)
    400
  • Flashing Time(Hours)
    500
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Color

Refine by

  • Red
  • Yellow
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
Red
12 Day(s)
1,316,924 IDR

Part Number : NU-BR
Days to Ship 12 Day(s)
Standard Unit Price 1,316,924 IDR
Quantity 1 pc.

Specificationtitle

  • Color
    Red
  • Number of Flashes(Times/Second)
    72
  • Number of Turns(Times/Second)
    318
  • Product Model
    Nighttime Lighting
  • Switch Specifications
    ON/OFF Seesaw Switch
  • Size(mm)
    φ76×H75
  • Number of LED
    8
  • Protection Level
    IP55
  • Power Source Type
    AA Batteries x 2 (Included)
  • Mass(g)
    152
  • Material
    Main Body: ABS Resin; Cover: Acrylic Resin
  • Features
    LED is used.
  • Precautions
    Even if this product's light sensor sensitivity is set to maximum, it is not a "continuous lighting type."
  • Revolution Time(Hours)
    400
  • Flashing Time(Hours)
    500
1 pc.
Yellow
12 Day(s)
1,316,924 IDR

Part Number : NU-BY
Days to Ship 12 Day(s)
Standard Unit Price 1,316,924 IDR
Quantity 1 pc.

Specificationtitle

  • Color
    Yellow
  • Number of Flashes(Times/Second)
    72
  • Number of Turns(Times/Second)
    318
  • Product Model
    Nighttime Lighting
  • Switch Specifications
    ON/OFF Seesaw Switch
  • Size(mm)
    φ76×H75
  • Number of LED
    8
  • Protection Level
    IP55
  • Power Source Type
    AA Batteries x 2 (Included)
  • Mass(g)
    152
  • Material
    Main Body: ABS Resin; Cover: Acrylic Resin
  • Features
    LED is used.
  • Precautions
    Even if this product's light sensor sensitivity is set to maximum, it is not a "continuous lighting type."
  • Revolution Time(Hours)
    400
  • Flashing Time(Hours)
    500

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)