(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
View Other Model Numbers
Plug-in Light Series, Nickel Light PIL-3W-SM

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Plug-in Light Series, Nickel Light
Part Number: PIL-3W-SM

Standard Unit Price: 1,567,692 IDR Special Price 1,567,692 IDR
Quantity: 1 pc.
Days to Ship: 8 Day(s) or more

Easily charged just by plugging the plug stored in the body into an outlet.

[Features]
· Compact portable light has a built-in plug for charging and can be charged as is after use. Effortless Charging Directly from 100 V Power Outlet.

Specificationtitle

  • Output (W)
    3
  • Product Type
    LED Type
  • Type
    Handheld Type
  • Maximum Lighting Time (h)
    25
  • Power Supply
    Special
  • Illumination Intensity (When distance is 1 m)
    Daylight Color
  • Size(mm)
    150
  • Overall Length(mm)
    205
  • Outer Diameter(mm)
    68
  • Mass(g)
    330
  • Material
    Main Body: ABS Resin
  • Accessories
    Belt Pouch, Stopper, Red Filter, Ni-MH Rechargeable Battery
  • Charging Time(Hours)
    12
  • Feature 1
    Easy charging by simply plugging in body-storage-type plug into the outlet. Compact type. Features active head that moves in 3 positions. It weakens after 4 hours, after which it can still be used with reduced power.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)