(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 15/12/2024 sampai dengan 5:00 pada tanggal 16/12/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 15/12/2024 to 5:00 (WIB) 16/12/2024. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Portable Light, Rechargeable Flashlight, Super Search Light, Xenon Bulb

Portable Light, Rechargeable Flashlight, Super Search Light, Xenon Bulb

Standard Unit Price:
18,359,077 IDR
Days to Ship :
1 Day(s)

Rechargeable type. For tower inspection or maritime security at night.

[Features]
· Surprising brightness and surprising reachable distance of 600 m
· Illuminates brighter than a car headlight.
· Possible to read a newspaper clearly from 300 m away.
· It uses durable nylon with excellent weather resistance.

Basic Specifications

  • Output (W)
    60
  • Product Type
    LED Type
  • Type
    Handheld Type
  • Special Purpose
    Rainproof
  • Maximum Lighting Time (h)
    1.5
  • Power Supply
    Rechargeable Batteries
  • Total Length(mm)
    4300
  • Size(mm)
    3200
  • Number of Operating Batteries(Nos.)
    W283×H184
  • Overall Length(mm)
    283
  • Outer Diameter(mm)
    130
  • Mass(g)
    4300
  • Material
    Main Body: Shock-Resistant Nylon
  • Accessories
    Shoulder Belt / Hard Storage Case (high-density polyethylene) / Diffusing Lens / 14.4 V 4,400 mAh Lithium Rechargeable Battery
  • Continuous Lighting(Hours)
    1.5
  • Light Bulb
    HiD Xenon Sphere
  • Recharging power supply(V)
    AC100
  • Charging Time(Hours)
    Rapid 3 to 5 + quiescent current 2
  • Brightness(mcd)
    350000000
  • Precautions
    Do not look directly at the light.
  • Feature 1
    Rechargeable type. The amazing brightness reaches farther than a car headlight (600 m). It is also possible to illuminate a wide area by spot irradiation with ordinary lenses, using the attached diffusing lens. Read a newspaper at a distance of 300 m. IP55.
  • Inner capacity
    1 pc.
Part Number
Inner capacity

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
1 Day(s)
18,359,077 IDR

Part Number : HIDL-35W-BA
Days to Ship 1 Day(s)
Standard Unit Price 18,359,077 IDR
Quantity 1 pc.

Specificationtitle

  • Output (W)
    60
  • Product Type
    LED Type
  • Type
    Handheld Type
  • Special Purpose
    Rainproof
  • Maximum Lighting Time (h)
    1.5
  • Power Supply
    Rechargeable Batteries
  • Total Length(mm)
    4300
  • Size(mm)
    3200
  • Number of Operating Batteries(Nos.)
    W283×H184
  • Overall Length(mm)
    283
  • Outer Diameter(mm)
    130
  • Mass(g)
    4300
  • Material
    Main Body: Shock-Resistant Nylon
  • Accessories
    Shoulder Belt / Hard Storage Case (high-density polyethylene) / Diffusing Lens / 14.4 V 4,400 mAh Lithium Rechargeable Battery
  • Continuous Lighting(Hours)
    1.5
  • Light Bulb
    HiD Xenon Sphere
  • Recharging power supply(V)
    AC100
  • Charging Time(Hours)
    Rapid 3 to 5 + quiescent current 2
  • Brightness(mcd)
    350000000
  • Precautions
    Do not look directly at the light.
  • Feature 1
    Rechargeable type. The amazing brightness reaches farther than a car headlight (600 m). It is also possible to illuminate a wide area by spot irradiation with ordinary lenses, using the attached diffusing lens. Read a newspaper at a distance of 300 m. IP55.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)