(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Portable Light, LED Plug Insert 3 W

Portable Light, LED Plug Insert 3 W

Standard Unit Price:
1,918,769 IDR
Days to Ship :
1 Day(s)

Standard rechargeable LED flashlight.
[Features]
· Handy light that has been redesigned from mini light bulbs to LEDs.
· Greatly improved brightness and lighting time. It goes dark after 4 hours, though it can continue to be used afterwards.
· Easily charged just by plugging the plug stored in the body into an outlet.
· Since an adapter is not required, this avoids trouble with adapters going missing.
· Features an active head that moves in 3 steps.
[Applications]
· Since it is a rechargeable type, it can be used for periodic inspection of factories.
· Can be used as equipment and a disaster supply kit by government agencies, etc.

(i)Caution

  • The light bulb cannot be replaced.
  • Never look straight into the LED.

Basic Specifications

  • Specifications
    • STOCK
  • Output (W)
    3
  • Product Type
    LED Type
  • Type
    Handheld Type
  • Maximum Lighting Time (h)
    13
  • Power Supply
    Rechargeable Batteries
  • Illumination Intensity (When distance is 1 m)
    Daylight Color
  • Size(mm)
    100
  • Overall Length(mm)
    224
  • Outer Diameter(mm)
    62
  • Mass(g)
    310
  • Material
    Main Body: ABS Resin
  • Accessories
    Belt Pouch, Shoulder Belt, Plug Portion Silicone Protector, Ni-MH Rechargeable Battery, Red Filter
  • Charging Time(Hours)
    12
  • Inner capacity
    1 pc.
Part Number
Inner capacity

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
1 Day(s)
1,918,769 IDR

Part Number : PIL-3W-100V
Days to Ship 1 Day(s)
Standard Unit Price 1,918,769 IDR
Quantity 1 pc.

Specificationtitle

  • Output (W)
    3
  • Product Type
    LED Type
  • Type
    Handheld Type
  • Maximum Lighting Time (h)
    13
  • Power Supply
    Rechargeable Batteries
  • Illumination Intensity (When distance is 1 m)
    Daylight Color
  • Size(mm)
    100
  • Overall Length(mm)
    224
  • Outer Diameter(mm)
    62
  • Mass(g)
    310
  • Material
    Main Body: ABS Resin
  • Accessories
    Belt Pouch, Shoulder Belt, Plug Portion Silicone Protector, Ni-MH Rechargeable Battery, Red Filter
  • Charging Time(Hours)
    12

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)