(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
NICHIDO LED Headlight (Super LED)

NICHIDO LED Headlight (Super LED)

Standard Unit Price:
763,077 IDR
Days to Ship :
13 Day(s) or more

Ultra-high brightness super LED is used. Ideal for maintenance and inspection lighting for machines.
[Features]
· A Super LED light series which illuminates brightly and powerfully.
· The switch can be used to toggle between on → flashing → off.

(i)Caution

  • The light bulb cannot be replaced. Never look straight into the LED.

Basic Specifications

  • Total Luminous Flux(lm)
    70
  • Special Purpose
    Rainproof
  • Battery type
    Size AAA
  • Product Type
    Headlight
  • Size(mm)
    Width 70 X Depth 55 X Height 45
  • Continuous Lighting Time(h)
    32
  • 1 m Illumination(Lx)
    435
  • Mass(g)
    85 (120 with battery inserted)
  • Material
    Main Body: ABS Resin
  • Illumination Angle
    Diffusion type
  • Power
    AAA alkaline batteries X 3
  • Output(W)
    1
  • Accessories
    Head Belt, AAA Alkaline Battery x 3
  • Amount Of Content
    1 pc.

Catalog

Japanese Only

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
13 Day(s) or more
763,077 IDR

Part Number : SHL-1W
Days to Ship 13 Day(s) or more
Standard Unit Price 763,077 IDR
Quantity 1 pc.

Specificationtitle

  • Total Luminous Flux(lm)
    70
  • Special Purpose
    Rainproof
  • Battery type
    Size AAA
  • Product Type
    Headlight
  • Size(mm)
    Width 70 X Depth 55 X Height 45
  • Continuous Lighting Time(h)
    32
  • 1 m Illumination(Lx)
    435
  • Mass(g)
    85 (120 with battery inserted)
  • Material
    Main Body: ABS Resin
  • Illumination Angle
    Diffusion type
  • Power
    AAA alkaline batteries X 3
  • Output(W)
    1
  • Accessories
    Head Belt, AAA Alkaline Battery x 3

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)