(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
LED Lamp, LED Plug-in Light

LED Lamp, LED Plug-in Light

Standard Unit Price:
1,385,847 IDR
Days to Ship :
1 Day(s)

[Features]
· Standard portable light has a built-in plug for charging and can be charged as is after use.
· Effortless Charging Directly from 100 V Power Outlet.

Basic Specifications

  • Specifications
    • STOCK
  • Product Model
    LED Lights
  • Specifications
    Other
  • Total Light Flux(lm)
    100
  • Lighting Equipment Type
    For Single Lights
  • Light Colors
    Light Bulb Color
  • Power(V)
    Nickel Metal Hydride Batteries (Included)
  • Size(mm)
    Outer Diameter: 62 X Overall Length: 224
  • Mass(kg)
    0.29
  • Material
    Main Body: ABS Resin
  • Maximum Lighting Time(Time)
    13
  • Charging Time(Time)
    12
  • Accessories
    Belt Pouch, Shoulder Belt, Plug Portion Silicone Protector
  • Features
    Easy charging by simply plugging in body-storage-type plug into the outlet. Features active head that moves in 3 positions. It weakens after 4 hours, after which it can still be used with reduced power.
  • Precautions
    Light bulb cannot be replaced. Never look straight into the LED.
  • Amount Of Content
    1 pc.

Catalog

Japanese Only

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
1 Day(s)
1,385,847 IDR

Part Number : PIL-3W-3000K
Days to Ship 1 Day(s)
Standard Unit Price 1,385,847 IDR
Quantity 1 pc.

Specificationtitle

  • Product Model
    LED Lights
  • Specifications
    Other
  • Total Light Flux(lm)
    100
  • Lighting Equipment Type
    For Single Lights
  • Light Colors
    Light Bulb Color
  • Power(V)
    Nickel Metal Hydride Batteries (Included)
  • Size(mm)
    Outer Diameter: 62 X Overall Length: 224
  • Mass(kg)
    0.29
  • Material
    Main Body: ABS Resin
  • Maximum Lighting Time(Time)
    13
  • Charging Time(Time)
    12
  • Accessories
    Belt Pouch, Shoulder Belt, Plug Portion Silicone Protector
  • Features
    Easy charging by simply plugging in body-storage-type plug into the outlet. Features active head that moves in 3 positions. It weakens after 4 hours, after which it can still be used with reduced power.
  • Precautions
    Light bulb cannot be replaced. Never look straight into the LED.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)