(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Chip Welding U Cutter

Chip Welding U Cutter

Repairing cracks in concrete, mortar, etc. Lower grooving for caulking injection. Processing speed is 1.5 times faster than conventional welding method!! The groove shape does not collapse until the end!! The cut end is clean because of the low vibration!!

PDF

Japanese Only

Part Number

Configured Part Number is shown.

FU-85S

Features

●Cutter for concrete/mortar crack repair and for cutting grooves.

Usage

●For Repair Processing of Concrete, Mortar, Block etc.

Specification

●Outer Diameter x Hole Diameter(mm):85 x 20.0
●SPQ(sheet):10

Materials

●Base Metal: Tool Steel
●Tip: Diamond Abrasive Grains, etc
Part Number
FU-85S
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

1,196,766 IDR

1 Piece(s) 8 Day(s) or more

Loading...

  1. 1
 

Basic Information

Product Model Diamond Cutter Use Concrete and Mortar Outside Diameter(mm) 85
Blade Thickness(mm) 10 Hole Diameter(mm) 20 Detail Type Reform Tool
JAN Code 4936091009188 Features The welding process increased treatment speed by 1.5 times. Groove shape is never altered. Cuts cleanly thanks to minimal vibration. Crack repair, U groove insert. The Intended Use Grinding pilot grooves for caulking injection to repair cracks in concrete, mortar, etc.

Please check the type/dimensions/specifications of the part FU-85S in the Chip Welding U Cutter series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)