(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Replacement spring for nippers

Replacement spring for nippers【1-5 Pieces Per Package】

Standard Unit Price:
57,949 IDR-
Days to Ship :
1 Day(s) or more

[Applications]
A replacement spring for wire cutters that is ideal for such as cutting copper and soft iron wires.

Basic Specifications

  • Specifications
    • STOCK

Catalog

Japanese Only

Part Number
Product Category

Refine by

  • Parts
  • Clear
With or without spring

Refine by

  • NA
  • Clear
Parts Type

Refine by

  • Spring
  • Clear
Compatible model

Refine by

  • FMN-125HS, 910-125, 920-125, 910-150
  • MP4-110, MP5-110, MP7-150, MP8-150, MP9A-110, MP9AT-110
  • MP6-150, 12S-120, 22S-125, 390S-150, 91-125, 93-125, 9B-125
  • MP11-100
  • PP60-150, PP90-150, PP460-150, FPN-150FS, FPN-150RS
  • PP60-125, PP90-125, PP460-125, FPN-125FS, FPN-125RS
  • 90S-150, 90PR-150, 90AS-150, 90PS-150, 90PMA-150, 490S-150, 490PS-150
  • 90S-110, 90S-125, 90PR-125, 90PS-125, 60S-125, 460S-125, 430S-125, 490PS-125, 90CS-125, 92-140
  • 350S-125
  • 370-175, 60S-150, 460S-150
  • Clear
Component type

Refine by

  • Spring
  • Clear
Compatible body

Refine by

  • 707S-150
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
Parts
NA
Spring
350S-125
-
-
1 Day(s)
67,385 IDR

5 Pieces Per Package

Part Number : FNS-1
Days to Ship 1 Day(s)
Standard Unit Price 67,385 IDR
Quantity 5 Pieces Per Package

Specificationtitle

  • Product Category
    Parts
  • With or without spring
    NA
  • Parts Type
    Spring
  • Compatible model
    350S-125
  • Component type
    -
  • Compatible body
    -
  • JAN Code
    -
  • Trusco Code
    281-7560
  • Mass(g)
    2
  • The Number of each bag
    5
  • Compatible Model
    350S-125
  • Product Name
    -
Parts
NA
Spring
370-175, 60S-150, 460S-150
-
-
1 Day(s)
89,538 IDR

5 Pieces Per Package

Part Number : FNS-2
Days to Ship 1 Day(s)
Standard Unit Price 89,538 IDR
Quantity 5 Pieces Per Package

Specificationtitle

  • Product Category
    Parts
  • With or without spring
    NA
  • Parts Type
    Spring
  • Compatible model
    370-175, 60S-150, 460S-150
  • Component type
    -
  • Compatible body
    -
  • JAN Code
    -
  • Trusco Code
    281-7578
  • Mass(g)
    2
  • The Number of each bag
    5
  • Compatible Model
    350S-150、370-175、60S-150、460S-150、320S-150
  • Product Name
    -
Parts
NA
Spring
90S-110, 90S-125, 90PR-125, 90PS-125, 60S-125, 460S-125, 430S-125, 490PS-125, 90CS-125, 92-140
-
-
1 Day(s)
89,538 IDR

5 Pieces Per Package

Part Number : FNS-3
Days to Ship 1 Day(s)
Standard Unit Price 89,538 IDR
Quantity 5 Pieces Per Package

Specificationtitle

  • Product Category
    Parts
  • With or without spring
    NA
  • Parts Type
    Spring
  • Compatible model
    90S-110, 90S-125, 90PR-125, 90PS-125, 60S-125, 460S-125, 430S-125, 490PS-125, 90CS-125, 92-140
  • Component type
    -
  • Compatible body
    -
  • JAN Code
    -
  • Trusco Code
    281-7586
  • Mass(g)
    2
  • The Number of each bag
    5
  • Compatible Model
    90S-110、90PR-125、90PS-125、60S-125、90S-125、FPN-125FS、FPN-125RS、430S-125、460S-125、490PS-125
  • Product Name
    -
Parts
NA
Spring
90S-150, 90PR-150, 90AS-150, 90PS-150, 90PMA-150, 490S-150, 490PS-150
-
-
1 Day(s)
89,538 IDR

5 Pieces Per Package

Part Number : FNS-5
Days to Ship 1 Day(s)
Standard Unit Price 89,538 IDR
Quantity 5 Pieces Per Package

Specificationtitle

  • Product Category
    Parts
  • With or without spring
    NA
  • Parts Type
    Spring
  • Compatible model
    90S-150, 90PR-150, 90AS-150, 90PS-150, 90PMA-150, 490S-150, 490PS-150
  • Component type
    -
  • Compatible body
    -
  • JAN Code
    -
  • Trusco Code
    281-7608
  • Mass(g)
    2
  • The Number of each bag
    5
  • Compatible Model
    90S-150、90AS-150、490S-150、90PS-150、90PR-150、490PS-150、90PMA-150、FPN-150FS、FPN-150RS
  • Product Name
    -
Parts
NA
Spring
MP6-150, 12S-120, 22S-125, 390S-150, 91-125, 93-125, 9B-125
-
-
1 Day(s)
89,538 IDR

5 Pieces Per Package

Part Number : FNS-6
Days to Ship 1 Day(s)
Standard Unit Price 89,538 IDR
Quantity 5 Pieces Per Package

Specificationtitle

  • Product Category
    Parts
  • With or without spring
    NA
  • Parts Type
    Spring
  • Compatible model
    MP6-150, 12S-120, 22S-125, 390S-150, 91-125, 93-125, 9B-125
  • Component type
    -
  • Compatible body
    -
  • JAN Code
    -
  • Trusco Code
    354-5253
  • Mass(g)
    1
  • The Number of each bag
    5
  • Compatible Model
    MP6-150、12S-120、22S-125
  • Product Name
    -
-
-
-
-
Spring
707S-150
Quote
80,000 IDR

Part Number : FNS-8
Days to Ship Quote
Standard Unit Price 80,000 IDR

Specificationtitle

  • Product Category
    -
  • With or without spring
    -
  • Parts Type
    -
  • Compatible model
    -
  • Component type
    Spring
  • Compatible body
    707S-150
  • JAN Code
    4952520702109
  • Trusco Code
    731-6097
  • Mass(g)
    1
  • The Number of each bag
    -
  • Compatible Model
    -
  • Product Name
    Replacement spring for nippers
Parts
NA
Spring
MP4-110, MP5-110, MP7-150, MP8-150, MP9A-110, MP9AT-110
-
-
1 Day(s)
89,538 IDR

5 Pieces Per Package

Part Number : FNS-10
Days to Ship 1 Day(s)
Standard Unit Price 89,538 IDR
Quantity 5 Pieces Per Package

Specificationtitle

  • Product Category
    Parts
  • With or without spring
    NA
  • Parts Type
    Spring
  • Compatible model
    MP4-110, MP5-110, MP7-150, MP8-150, MP9A-110, MP9AT-110
  • Component type
    -
  • Compatible body
    -
  • JAN Code
    -
  • Trusco Code
    354-5202
  • Mass(g)
    1
  • The Number of each bag
    5
  • Compatible Model
    MP4-110、MP5-110
  • Product Name
    -
Parts
NA
Spring
MP11-100
-
-
Quote
89,539 IDR

5 Pieces Per Package

Part Number : FNS-13
Days to Ship Quote
Standard Unit Price 89,539 IDR
Quantity 5 Pieces Per Package

Specificationtitle

  • Product Category
    Parts
  • With or without spring
    NA
  • Parts Type
    Spring
  • Compatible model
    MP11-100
  • Component type
    -
  • Compatible body
    -
  • JAN Code
    -
  • Trusco Code
    354-5237
  • Mass(g)
    1
  • The Number of each bag
    5
  • Compatible Model
    MP11-100
  • Product Name
    -
Parts
NA
Spring
FMN-125HS, 910-125, 920-125, 910-150
-
-
1 Day(s)
68,615 IDR

5 Pieces Per Package

Part Number : FNS-14
Days to Ship 1 Day(s)
Standard Unit Price 68,615 IDR
Quantity 5 Pieces Per Package

Specificationtitle

  • Product Category
    Parts
  • With or without spring
    NA
  • Parts Type
    Spring
  • Compatible model
    FMN-125HS, 910-125, 920-125, 910-150
  • Component type
    -
  • Compatible body
    -
  • JAN Code
    -
  • Trusco Code
    354-5245
  • Mass(g)
    1
  • The Number of each bag
    5
  • Compatible Model
    FMN-125S、910-125、910-150、920-125
  • Product Name
    -
Parts
NA
Spring
PP60-125, PP90-125, PP460-125, FPN-125FS, FPN-125RS
-
-
1 Day(s)
76,923 IDR

5 Pieces Per Package

Part Number : PNS-1
Days to Ship 1 Day(s)
Standard Unit Price 76,923 IDR
Quantity 5 Pieces Per Package

Specificationtitle

  • Product Category
    Parts
  • With or without spring
    NA
  • Parts Type
    Spring
  • Compatible model
    PP60-125, PP90-125, PP460-125, FPN-125FS, FPN-125RS
  • Component type
    -
  • Compatible body
    -
  • JAN Code
    -
  • Trusco Code
    281-7616
  • Mass(g)
    3
  • The Number of each bag
    5
  • Compatible Model
    PP60-125、PP90-125、PP460-125
  • Product Name
    -
Parts
NA
Spring
PP60-150, PP90-150, PP460-150, FPN-150FS, FPN-150RS
-
-
1 Day(s)
57,949 IDR

5 Pieces Per Package

Part Number : PNS-2
Days to Ship 1 Day(s)
Standard Unit Price 57,949 IDR
Quantity 5 Pieces Per Package

Specificationtitle

  • Product Category
    Parts
  • With or without spring
    NA
  • Parts Type
    Spring
  • Compatible model
    PP60-150, PP90-150, PP460-150, FPN-150FS, FPN-150RS
  • Component type
    -
  • Compatible body
    -
  • JAN Code
    -
  • Trusco Code
    281-7624
  • Mass(g)
    3
  • The Number of each bag
    5
  • Compatible Model
    PP60-150、PP90-150、PP460-150
  • Product Name
    -

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)