(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 9/2/2025 sampai dengan 6:00 pada tanggal 10/2/2025. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 9/2/2025 to 6:00 (WIB) 10/2/2025. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Diagonal Cutting Plastic Nippers (Round Blade) 50P-150

Diagonal Cutting Plastic Nippers (Round Blade) 50P-150

Standard Unit Price:
591,538 IDR
Days to Ship :
12 Day(s)

Smooth cutting operation as fingers do not get in the way thanks to the blade angle.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

  • Specifications
    • STOCK
  • Product Category
    Nippers
  • Nipper Type
    Nippers
  • Overall Length(mm)
    157
  • With or without spring
    NA
  • Plastic Cutting Performance(φ/mm)
    5
  • Trusco Code
    276-4211
  • Mass(g)
    135
  • Features
    The cutting work is smooth without the hindrance of fingers because of the blade angle.
  • Specifications
    Round Blade / Thin Blade
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
12 Day(s)
591,538 IDR

Part Number : 50P-150
Days to Ship 12 Day(s)
Standard Unit Price 591,538 IDR

Specificationtitle

  • Product Category
    Nippers
  • Nipper Type
    Nippers
  • Overall Length(mm)
    157
  • With or without spring
    NA
  • Plastic Cutting Performance(φ/mm)
    5
  • Trusco Code
    276-4211
  • Mass(g)
    135
  • Features
    The cutting work is smooth without the hindrance of fingers because of the blade angle.
  • Specifications
    Round Blade / Thin Blade

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)