(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Pick tool set

Click this image to zoom it.

Move the mouse over the image to zoom

Pick tool set

Standard Unit Price:
763,077 IDR-
Days to Ship :
12 Day(s)

Pick tool set.

[Features]
· Knurling is applied to the shaft base.
· The tip is rounder than other products in its class, and has been cleverly designed to prevent objects from being scratched.

Basic Specifications

  • Type
    Other Tools / Related Supplies
  • Overall Length(mm)
    150
  • Features
    The tip is rounder than other products in its class, and has been cleverly designed to prevent the objects from being scratched.

Catalog

Japanese Only

Part Number
Set Content

Refine by

  • 4-piece set of 7675, 7676, 7678, 7679
  • 4-piece set of 7675, 7676, 7678, 7679 / With Case
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
4-piece set of 7675, 7676, 7678, 7679
12 Day(s)
763,077 IDR

Part Number : 7680CN
Days to Ship 12 Day(s)
Standard Unit Price 763,077 IDR

Specificationtitle

  • Type
    Other Tools / Related Supplies
  • Overall Length(mm)
    150
  • Set Content
    4-piece set of 7675, 7676, 7678, 7679
  • Features
    The tip is rounder than other products in its class, and has been cleverly designed to prevent the objects from being scratched.
4-piece set of 7675, 7676, 7678, 7679 / With Case
12 Day(s)
1,089,914 IDR

Part Number : 7681CN
Days to Ship 12 Day(s)
Standard Unit Price 1,089,914 IDR

Specificationtitle

  • Type
    Other Tools / Related Supplies
  • Overall Length(mm)
    150
  • Set Content
    4-piece set of 7675, 7676, 7678, 7679 / With Case
  • Features
    The tip is rounder than other products in its class, and has been cleverly designed to prevent the objects from being scratched.