(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Round Holder (for Stick Bar Sticky)

Round Holder (for Stick Bar Sticky)

[Specifications]·Machining applications: inner diameter, through hole; compatible insert shape: non-ISO standard; clamp method: non-ISO standard

PDF

Part Number

Configured Part Number is shown.

 
Part Number
RBH15820N
RBH1620N
RBH1630N
RBH1640N
RBH1650N
RBH1660N
RBH1670N
RBH19020N
RBH19040N
RBH19050N
RBH19060N
RBH2020N
RBH2030N
RBH2040N
RBH2050N
RBH2060N
RBH2070N
RBH2230N
RBH2240N
RBH2250N
RBH2260N
RBH2530N
RBH2540N
RBH2550N
RBH2560N
RBH2570N
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipOverall Length L1 Shank Diameter φD Dimension D8
(mm)
Trusco Code Dimension S1
(mm)
Dimension S2
(mm)
Dimension S3
(mm)
Dimension D5
(mm)
Supporting Sticky Supporting Sticky Twin CB Supporting Sticky Twin CR

1,108,673 IDR

1 Piece(s) 10 Day(s) or more 10015.8752-10--15-02RS(-B)/02RS-0○(B)-

1,710,769 IDR

1 Piece(s) Quote 100162675-302710--15-02RS(-B)/02RS-0○(B)-

1,710,769 IDR

1 Piece(s) Quote 100163248-93681010-1503FR-BLS03RS(-B)/03RS-0○(B)03RS-01(B)

1,710,769 IDR

1 Piece(s) Quote 100164151-39231515-1504FR-BLS04RS(-B)/04RS-0○(B)04RS-01(B)

1,710,769 IDR

1 Piece(s) Quote 100165151-39311515-1505HR-BLS05RS(-B)/05RS-0○(B)05HR-01(B)

1,710,769 IDR

1 Piece(s) Quote 100166151-39401515-15-06RS(-B)/06RS-0○(B)-

1,710,769 IDR

1 Piece(s) Quote 100167151-39582020-15-07RS(-B)/07RS-0○(B)-

1,261,883 IDR

1 Piece(s) 11 Day(s) or more 12519.052-10--15-02RS(-B)/02RS-0○(B)-

1,261,883 IDR

1 Piece(s) 11 Day(s) or more 12519.054-1515-1504FR-BLS04RS(-B)/04RS-0○(B)04RS-0(B)

1,261,883 IDR

1 Piece(s) 11 Day(s) or more 12519.055-1515-1505FR-BLS05RS(-B)/05RS-0○(B)05RS-0(B)

1,261,883 IDR

1 Piece(s) 11 Day(s) or more 12519.056-1515-15-06RS(-B)/06RS-0○(B)-

2,200,000 IDR

1 Piece(s) Quote 125202675-309410--11-02RS(-B)/02RS-0○(B)-

2,200,000 IDR

1 Piece(s) Quote 125203675-31081010-1203FR-BLS03RS(-B)/03RS-0○(B)03RS-01(B)

2,200,000 IDR

1 Piece(s) 12 Day(s) 125204675-31161515-1304FR-BLS04RS(-B)/04RS-0○(B)04RS-01(B)

2,200,000 IDR

1 Piece(s) Quote 125205675-31241515-1405HR-BLS05RS(-B)/05RS-0○(B)05HR-01(B)

2,200,000 IDR

1 Piece(s) Quote 125206675-31321515-15-06RS(-B)/06RS-0○(B)-

2,200,000 IDR

1 Piece(s) Quote 125207675-31412020-16-07RS(-B)/07RS-0○(B)-

2,450,769 IDR

1 Piece(s) Quote 125223675-31671010101203FR-BLS03RS(-B)/03RS-0○(B)03RS-01(B)

2,450,769 IDR

1 Piece(s) Quote 125224675-3175151512.51304FR-BLS04RS(-B)/04RS-0○(B)04RS-01(B)

2,450,769 IDR

1 Piece(s) Quote 125225675-3183151512.51405HR-BLS05RS(-B)/05RS-0○(B)05HR-01(B)

2,450,769 IDR

1 Piece(s) Quote 125226675-319115151515-06RS(-B)/06RS-0○(B)-

2,681,538 IDR

1 Piece(s) Quote 150253675-32211010-1203FR-BLS03RS(-B)/03RS-0○(B)03RS-01(B)

2,681,538 IDR

1 Piece(s) Quote 150254675-32301515-1304FR-BLS04RS(-B)/04RS-0○(B)04RS-01(B)

2,681,538 IDR

1 Piece(s) Quote 150255675-32481515-1405HR-BLS05RS(-B)/05RS-0○(B)05HR-01(B)

2,681,538 IDR

1 Piece(s) Quote 150256675-32561515-15-06RS(-B)/06RS-0○(B)-

2,681,538 IDR

1 Piece(s) Quote 150257675-32642020-16-07RS(-B)/07RS-0○(B)-

Loading...

  1. 1

Basic Information

Application Minor Diameter Lubrication Hole Y/N None

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)