(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Universal Coping Saw

Universal Coping Saw

Compact Jig Saw for Household Use, Desktop Type⇔Hand-Held Type

Part Number

Configured Part Number is shown.

MOTO-SAW

Part Number
MOTO-SAW
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

3,661,120 IDR

1 Piece(s) 11 Day(s) or more

Loading...

  1. 1

Basic Information

Product Type Small cutter Application For ironwork and carpentry Voltage(V) 100
Power Consumption(W) 70 Cord Length(m) 2000 Stroke times(min-1) 1,100〜1,800
Stroke Width(mm) 8 Cutting Capacity Wood(mm) 19 Cutting Capacity Balsa(mm) 38
Cutting Capacity Mild Steel Sheet(mm) 0.8 Pocket Dimension(mm) 250 Size(mm) 390×380×205
Standard accessories Blade 4 Types/10 Total Suction Dust Hose Mounting Adapter Features · Multifunction & compact fret saw usable in the home · Blade handling is simple. · Can be switched from desktop type to hand-held type. · Stepless transmission switch enables optimum settings in line with operations and materials.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)