(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

LL Cartridge (ISO Standard) Lever Lock Type

Part Number

Configured Part Number is shown.

Part Number
PCLNR20CA12
PSKNL10CA09
PSKNR10CA09
PSKNR12CA12
PSKNR16CA12
PSSNL10CA09
PSSNL12CA12
PSSNL16CA12
PSSNR10CA09
PSSNR16CA12
PSYNR12CA12
PTFNL10CA11
PTFNR10CA11
PTFNR12CA16
PTTNR12CA16
PTTNR16CA16
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSupported Insert Notation Symbol Preferred Hand Size h1
(mm)
Size B
(mm)
Size L1
(mm)
Dimension S1
(mm)
Dimension S2
(mm)
Dimension S3
(mm)
Dimension S4
(mm)
Dimension H2
(mm)
Dimension F1
(mm)
Trusco Code

5,672,308 IDR

1 Piece(s) Quote CNMA1204○○/CNMG1204○○/CNMM1204○○/CNGG1204○○PCLNR20CA12Right-hand20197030102.5-2025674-4877

3,204,143 IDR

1 Piece(s) 11 Day(s) or more SNMA0903○○・1204○○/SNMG0903○○・1204○○/SNMM0903○○・1204○○/SNGA/0903○○・1204○○/SNGG0903○○・1204○○PSKNL10CA09-----------

3,204,143 IDR

1 Piece(s) 11 Day(s) or more SNMA0903○○・1204○○/SNMG0903○○・1204○○/SNMM0903○○・1204○○/SNGA/0903○○・1204○○/SNGG0903○○・1204○○PSKNR10CA09-----------

3,340,253 IDR

1 Piece(s) 11 Day(s) or more SNMA0903○○・1204○○/SNMG0903○○・1204○○/SNMM0903○○・1204○○/SNGA/0903○○・1204○○/SNGG0903○○・1204○○PSKNR12CA12-----------

3,575,313 IDR

1 Piece(s) 11 Day(s) or more SNMA0903○○・1204○○/SNMG0903○○・1204○○/SNMM0903○○・1204○○/SNGA/0903○○・1204○○/SNGG0903○○・1204○○PSKNR16CA12-----------

3,204,143 IDR

1 Piece(s) 11 Day(s) or more SNMA0903○○・1204○○/SNMG0903○○・1204○○/SNMM0903○○・1204○○/SNGA/0903○○・1204○○/SNGG0903○○・1204○○PSSNL10CA09-----------

3,340,253 IDR

1 Piece(s) 11 Day(s) or more SNMA0903○○・1204○○/SNMG0903○○・1204○○/SNMM0903○○・1204○○/SNGA/0903○○・1204○○/SNGG0903○○・1204○○PSSNL12CA12-----------

3,575,313 IDR

1 Piece(s) 11 Day(s) or more SNMA0903○○・1204○○/SNMG0903○○・1204○○/SNMM0903○○・1204○○/SNGA/0903○○・1204○○/SNGG0903○○・1204○○PSSNL16CA12-----------

3,204,143 IDR

1 Piece(s) 11 Day(s) or more SNMA0903○○・1204○○/SNMG0903○○・1204○○/SNMM0903○○・1204○○/SNGA/0903○○・1204○○/SNGG0903○○・1204○○PSSNR10CA09-----------

3,575,313 IDR

1 Piece(s) 11 Day(s) or more SNMA0903○○・1204○○/SNMG0903○○・1204○○/SNMM0903○○・1204○○/SNGA/0903○○・1204○○/SNGG0903○○・1204○○PSSNR16CA12-----------

3,340,253 IDR

1 Piece(s) 11 Day(s) or more SNMA1204○○/SNMG1204○○/SNMM1204○○/SNGA1204○○/SNGG1204○○PSYNR12CA12Right-hand15.51655208261220-

3,204,143 IDR

1 Piece(s) 11 Day(s) or more TNMA1103○○/TNMG1103○○/TNMM1103○○/TNGA1103○○/TNGG1103○○PTFNL10CA11Left-hand12.51150208251014-

3,204,143 IDR

1 Piece(s) 11 Day(s) or more TNMA1103○○/TNMG1103○○/TNMM1103○○/TNGA1103○○/TNGG1103○○PTFNR10CA11Right-hand12.51150208251014-

3,228,993 IDR

1 Piece(s) 10 Day(s) or more TNMA1603○○/TNMG1603○○/TNMM1603○○/TNGA1603○○/TNGG1603○○PTFNR12CA16Right-hand15.51655208261220-

3,290,779 IDR

1 Piece(s) 11 Day(s) or more TNMA1604○○/TNMG1604○○/TNMM1604○○/TNGA1604○○/TNGG1604○○PTTNR12CA16-----------

3,575,313 IDR

1 Piece(s) 11 Day(s) or more TNMA1604○○/TNMG1604○○/TNMM1604○○/TNGA1604○○/TNGG1604○○PTTNR16CA16-----------

Loading...

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)