(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Solder Blotter Cylinder Capacity (ml) 6–30

Click this image to zoom it.

Move the mouse over the image to zoom

Solder Blotter Cylinder Capacity (ml) 6–30

Standard Unit Price:
331,385 IDR-
Days to Ship :
1 Day(s) or more

[Features]
·Lightweight, economical and powerful, it sucks up molten solder with its strong suction power.
·The self-cleaning shaft structure prevents nozzle clogging.

Basic Specifications

Part Number
Contents

Refine by

  • 1 pc.
  • Clear
Cylinder capacity(ml)

Refine by

  • 6
  • 15
  • 30
  • Clear
Size(mm)

Refine by

  • 190
  • 275
  • 330
  • Clear
Trusco Code

Refine by

  • 398-5687
  • 398-5679
  • 398-5661
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
30
330
398-5661
12 Day(s)
441,693 IDR

Part Number : GS-100
Days to Ship 12 Day(s)
Standard Unit Price 441,693 IDR
Quantity 1 pc.

Specificationtitle

  • Product Type
    Solder Remover
  • Type
    Pen Type
  • Flux
    Available
  • Cylinder capacity(ml)
    30
  • Size(mm)
    330
  • Trusco Code
    398-5661
  • Mass(g)
    89
  • Specifications
    RoHS-compliant product
1 pc.
15
275
398-5679
1 Day(s)
375,385 IDR

Part Number : GS-104
Days to Ship 1 Day(s)
Standard Unit Price 375,385 IDR
Quantity 1 pc.

Specificationtitle

  • Product Type
    Solder Remover
  • Type
    Pen Type
  • Flux
    Available
  • Cylinder capacity(ml)
    15
  • Size(mm)
    275
  • Trusco Code
    398-5679
  • Mass(g)
    65
  • Specifications
    RoHS-compliant product
1 pc.
6
190
398-5687
1 Day(s)
331,385 IDR

Part Number : GS-108
Days to Ship 1 Day(s)
Standard Unit Price 331,385 IDR
Quantity 1 pc.

Specificationtitle

  • Product Type
    Solder Remover
  • Type
    Pen Type
  • Flux
    Available
  • Cylinder capacity(ml)
    6
  • Size(mm)
    190
  • Trusco Code
    398-5687
  • Mass(g)
    25
  • Specifications
    RoHS-compliant product

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)